Part Number: P150-000
- Low profile gender changer (< 1 inch)
- Allows you to connect (2) DB9 male cables together
- Changes gender of a DB9 male port (or cable) to DB9 female
- Fully shielded against EMI/RFI interference
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Compact gold gender changer is designed to allow you to change a DB9M port into a DB9F port. Gold plated contacts and connectors provide superior conductivity.
Specifications
OVERVIEW
| UPC Code | 037332016768 |
| Technology | Serial |
CONNECTIONS
| Side A - Connector 1 | DB9 (FEMALE) |
| Side B - Connector 1 | DB9 (FEMALE) |
PHYSICAL
| Color | Gold |
| Shipping Dimensions (hwd / in.) | 5.30 x 3.90 x 0.50 |
| Shipping Weight (lbs.) | 0.03 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Computer & Storage
| Model Number | Description | |
|---|---|---|
| P454-006 | Null Modem Serial DB9 Serial Cable (DB9 M/F), 6 ft. (1.83 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images