Part Number: N034-001-SH
- Connects to any standard RJ45 patch cable to create a rollover connection
- Internally rolls the pins to convert straight-through cable to rollover cable
- Color-coded blue for fast, easy identification in a crowded switch or router
- Recommended for Cisco modems, routers, switches and other serial devices
Features
System Requirements
- Cisco or other network hardware using RJ45 serial ports that requires rolled cables
- Standard Ethernet patch cable with RJ45 connectors
Package Includes
- N034-001-SH Cisco Console Rollover Cable Adapter (M/F) - RJ45 to RJ45, Shielded, Blue
Specifications
OVERVIEW
| UPC Code | 037332253064 |
| Technology | Cat5/5e; Cat6 |
CONNECTIONS
| Side A - Connector 1 | RJ45 (MALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
PHYSICAL
| Color | Blue |
| Cable Jacket Material | PVC |
| Cable Shielding | STP |
| Unit Dimensions (hwd / in.) | 0.740 x 0.810 x 2.070 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Relative Humidity | 0-90% non-condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N001-003-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m) | |
| N001-005-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 5 ft. (1.52 m) | |
| N001-007-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 7 ft. (2.13 m) | |
| N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
| N201-005-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m) | |
| N201-007-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 7 ft. (2.13 m) |
Documents & Downloads
Declarations of Conformity
Product Images