Part Number: U209-005-DB25
Two connection options in a single cable. Connect devices with a DB9 or DB25 serial port, such as modems, digital cameras, PDAs and ISDN terminals, to the USB Type-A port on your computer or laptop.
- 5 ft. cable length
- No external power is required
- Compatible with Windows, Mac and Linux computers, and Android tablets / phones (See System Requirements)
- Need drivers? Click on the Support Page link on the left
- 3-year limited warranty
Important Note
Android devices will require a USB Host Mode (OTG) cable (U052-06N) to connect the U209-005-DB25 to the device.
Features
- Connect a RS232 serial device to the USB port on your computer
- Connectors: USB-A (M); DB25 (M); DB9 (M)
- No external power is required
- Supports data transfer rates up to 230 kbps
- Premium double-shielded cable with gold-plated contacts, tinned copper braid and an aluminum Mylar foil shield that eliminates cross-talk and reduces EMI/RFI interference
- Compatible with Windows, Mac and Linux computers
- Compatible with Android tablets / phones with USB Host Mode (OTG) support and OS version 3.2 and above
System Requirements
- Compatible with Windows 2000, XP, Server 2003, Vista, 7, Server 2008, 8, 8.1, Server 2012, 10 and 11
- Compatible with Mac OS X 10.6 through 10.12
- Compatible with Linux Redhat 7.3, 8.0 and 9.0 (Linux Kernel 2.4.31 and above; already includes built-in drivers)
- Android devices will require a USB Host Mode (OTG) cable (U052-06N) to connect the U209-005-DB25 to the device.
Package Includes
- U209-005-DB25 USB-to-Serial Adapter Cable
- DB9-to-DB25 adapter
- Owner’s Manual
Specifications
OVERVIEW
| UPC Code | 037332184757 |
| Technology | Serial; USB |
| Host Connector | USB A (MALE) |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | DB9 (MALE) |
| Side B - Connector 2 | DB25 (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 5 |
| Shipping Dimensions (hwd / in.) | 1.70 x 4.70 x 4.80 |
| Shipping Weight (lbs.) | 0.40 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images