Part Number: U209-30N-IND
- Supports data transfer speeds up to 230 Kbps—double the speed of a built-in serial port
- Automatically reassigns COM values to each port to avoid additional configuration
- USB-powered, so no bulky or obtrusive external power supply is required
- Double shielding protects against EMI/RFI line noise that can distort or destroy data
- Compatible with Windows, Mac and Linux—works with most computers
- 3-year limited warranty
Features
System Requirements
- Windows, Mac or Linux
- Computer with an available USB port
Package Includes
- U209-30N-IND USB to RS485/RS422 FTDI Serial Adapter Cable, 30 in.
- DB9 to terminal block adapter
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332210234 |
| Technology | USB 2.0 (High Speed) |
INPUT
| Bus Powered | Yes |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | DB9 (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
PHYSICAL
| Color | Black |
| Material of Construction | PCB, PVC |
| Cable Jacket Color | Black |
| Cable Jacket Rating | VW-1 |
| Cable Length (ft.) | 2 |
| Cable Length (in.) | 30 |
| Shipping Dimensions (hwd / in.) | 1.22 x 4.65 x 4.13 |
| Shipping Weight (lbs.) | 0.18 |
| Unit Dimensions (hwd / in.) | 1.220 x 4.650 x 4.130 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.13 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 140°F (0° to 60°C) |
| Storage Temperature Range | -4° to 176°F (-20° to 80°C) |
| Relative Humidity | 0-80% non-condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Remote Wakeup Support | Yes |
| Driver Required | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | NOM (Mexico) |
| Product Compliance | RoHS; CE (Europe); REACH; WEEE; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Extenders
| Model Number | Description | |
|---|---|---|
| U026-016 | USB 2.0 Active Extension Repeater Cable (A M/F), 16 ft. (4.88 m) | |
| U026-025 | USB 2.0 Active Extension Repeater Cable (A M/F), 25 ft. (7.62 m) | |
| U026-15M | USB 2.0 Active Extension Repeater Cable (A M/F), 15M (49.21 ft.) | |
| U026-20M | USB 2.0 Active Extension Repeater Cable (A M/F), 20M (65.61 ft.) |
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U223-007 | 7-Port USB 2.0 Hub with Power Supply |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images