Part Number: P454-006
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- Gold-plated connectors provide superior conductivity
- Null modem cables connect two serial devices that require a null modem configuration
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Null modem cables and adapters connect two serial devices that require a null modem (cross-wired) configuration. This 6-ft. (1.83 m) cable has a DB9 female connector on one end and a DB9 male connector on the other, and is considered a "Full Handshake" null modem cable. Superior molded cables with foil-shielding offer maximum EMI/RFI protection. Gold-plated connectors and contacts provide superior conductivity.
Features
- DB9 female to DB9 male
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- Gold-plated connectors provide superior conductivity
System Requirements
- Two serial devices (one with a DB9 Male connector and the Other with a DB9 Female connector) requiring a null modem (cross-wired) configuration
Package Includes
- 6-ft. (1.83 m) Null Modem Gold Cable DB9F to DB9M
Specifications
OVERVIEW
| UPC Code | 037332013347 |
CONNECTIONS
| Side A - Connector 1 | DB9 (MALE) |
| Side B - Connector 1 | DB9 (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 6 |
| Shipping Dimensions (hwd / in.) | 8.50 x 6.90 x 0.50 |
| Shipping Weight (lbs.) | 0.26 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |