Part Number: P520-006
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This extends an RS-232 Serial cable by an additional six feet (1.8 meters). Foil-shielding construction provides maximum EMI/RFI protection. The DB9 female and DB9 male connectors are molded with built-in strain relief to ensure that the cable lasts a long time.
Specifications
OVERVIEW
| UPC Code | 037332012388 |
| Technology | Serial |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | DB9 (MALE) |
| Side B - Connector 1 | DB9 (FEMALE) |
PHYSICAL
| Color | Gray |
| Cable Jacket Color | Gray |
| Cable Length (ft.) | 6 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.50 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Relative Humidity | 0-90% non-condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |