Part Number: U460-003-3AGB-C

USB 3.1 hub adds USB-A, Gigabit Ethernet and USB-C charging ports to your laptop, MacBook or other compatible device.
- Connects you to a wired Ethernet network when Wi-Fi is slow or unavailable
- Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
- Accepts up to 3 USB peripherals, turning your laptop into a mini workstation
- USB-A fast-charging port provides up to 5V 1.5A (7.5W) of power
- Powers and charges PD Charging-compliant devices, such as MacBooks and Chromebooks
- 3-year limited warranty
Features
System Requirements
Tablet, laptop, Chromebook, MacBook, smartphone or PC with USB-C or Thunderbolt 3 port
Package Includes
- U460-003-3AGB-C 3-Port USB-C Hub, Black
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332209184 |
Product Type | Hub |
Technology | Cat5/5e; Cat6; USB 3.x |
Host Connector | USB C (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (3) USB A (FEMALE); USB C (FEMALE) |
Data Ports Details | (3) USB-A - USB 3.2 Gen 1 (5 Gbps) |
NETWORK
Network Ports | RJ45 (FEMALE) |
INPUT
Bus Powered | Yes |
Product Length (in.) | 6 |
Product Length (cm.) | 15.24 |
Product Length (ft.) | 0.5 |
Product Length (m) | 0.15 |
BATTERY
Battery Charging (5V/1.5A Port) | Yes |
POWER
Power Consumption (Watts) | 2.50 |
USB Power Delivery (PD) Charging Support | Yes |
CONNECTIONS
Number of Ports | 5 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | (3) USB 3.0 A (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 3 | USB C (FEMALE) |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Power), Orange (Activity) |
CHARGING
Total Charging Watts | 60 |
Charging Ports | USB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W) |
Charging Ports / Amps | (2) 0.9A; (1) 1.5A; (1) 3A |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Cable Jacket Rating | VW-1 |
Shipping Dimensions (hwd / in.) | 1.00 x 4.00 x 5.60 |
Shipping Weight (lbs.) | 0.20 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.09 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
BTUs | 8.5 BTU/Hr |
Power Provided to Connected Device(s) | Up to 20V 3A (60W) Input (USB-C), 5V 1.5A (7.5A) Output USB port |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3; 802.3az; 802.3u; 802.3x |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 4 |
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
UASP Support | Yes |
Auto MDIX Support | Yes |
Full Duplex Support | Yes |
Suspend Mode Support | Yes |
Remote Wakeup Support | Yes |
Driver Required | No |
Recommended Category Cable | Cat5e/Cat6 |
STANDARDS & COMPLIANCE
TAA Compliant Option | N |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) | |
N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) |
USB Cables
Model Number | Description | |
---|---|---|
U322-003-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) | |
U322-006-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) | |
U322-010-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m) | |
U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) | |
U326-006-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) | |
U420-003 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
- Quick Start Guide 3-Port USB Hubs (U460-003-3AG, U460-003-3AG-C, U460-003-3AGB-C)
- Owner's Manual for USB 3.1 Gen 1 USB-C™ to USB-A Hub with Gigabit Ethernet and Charging (Multi-language)
- Owner's Manual for USB 3.1 Gen 1 USB-C to USB-A Hub with Gigabit Ethernet and Charging (English)
- Product Datasheet
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images