Part Number: U436-06N-GBW-RA
- Connect to a wired 10/100/1000 Mbps network where Wi-Fi is weak or unavailable
- More convenient, less expensive than installing or upgrading an internal Ethernet card
- Widely compatible with Windows, Mac and Chromium operating systems
- Right-angle USB-C plug allows easier connection in confined or hard-to-reach spaces
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Laptop or computer with an available USB-C port
- Ethernet network and a Cat6 cable to connect to it.
Package Includes
- U436-06N-GBW-RA Right-Angle USB-C to Gigabit Ethernet Network Adapter (M/F), White
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332214157 |
INPUT
| Built-In Cable Length (ft.) | 0.328 |
| Built-In Cable Length (in.) | 3.94 |
| Bus Powered | Yes |
| Product Length (in.) | 6 |
| Product Length (cm.) | 15.24 |
| Product Length (ft.) | 0.5 |
| Product Length (m) | 0.15 |
BATTERY
| Battery Charging (5V/1.5A Port) | No |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | USB C (MALE) - RIGHT ANGLE |
| Side B - Connector 1 | RJ45 (FEMALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Network cable connected = Green; Data transmitting = Green |
PHYSICAL
| Color | White |
| Material of Construction | ABS, PVC |
| Cable Jacket Rating | VW-1 |
| Unit Dimensions (hwd / in.) | 0.630 x 6.000 x 1.060 |
| Unit Packaging Type | Box |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.1 Gen 1 (up to 5 Gbps) |
| Driver Required | No |
| Recommended Category Cable | Cat6 Cables |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images