Part Number: U452-003
Transfer data between your tablet, laptop, Ultrabook, Chromebook or computer and a wide variety of memory cards via the USB-C or Thunderbolt™ 3 port on your electronic device.
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- Backward compatible with previous USB generations
- Compatible with all USB-enabled operating systems
- Plug and play—no drivers or external power supply needed
- Fits easily into pocket, backpack, briefcase or laptop bag
- 3-year limited warranty
Overview
If your tablet, laptop, Ultrabook, Chromebook or computer doesn't have a built-in memory card reader, but does have a USB Type-C or Thunderbolt™ 3 port, the U452-003 USB 3.1 Gen 1 Multi-Drive Smart-Card Flash-Memory Media Reader/Writer can easily transfer data between your device and a wide variety of memory cards.
Photo libraries, documents, high-definition audio and video, and other large files transfer at USB 3.1 Gen 1 speeds up to 5 Gbps. Backward compatible with previous USB generations, so data can still transfer regardless of your device. The compact aluminum case with built-in 3-ft. (0.91 m) USB-C cable fits easily into your pocket, backpack, briefcase or laptop bag so you can read and write files at a moment's notice. No drivers or external power supply needed.
Supporting the latest industry standards, the U452-003 is compatible with a wide range of SD (Secure Digital), Micro SD and CF (CompactFlash) memory cards, including:
- SD Cards: Secure Digital (SD), Elite Pro SD, Extreme III SD, Gaming Edition SD, Platinum II SD, SD Pro, SDHC, SDXC, SD-Max, SD-Pleomax, SD-Pro C, Super SD, Turbo SD, Ultima I SD, Ultima II SD, Ultimate SD, Ultra High Speed SD, Ultra II SD, Ultra II SD Plus, Ultra SD, Ultra-X SD, DV-RS MMC, High Speed MMC / RS-MMC, MCCmobile, MMC Pro, MMCplus, MMCplus Turbo, RS-MMC
- Micro SD Cards: MicroSD (TransFlash), microSDHC / M2
- CF Cards: CompactFlash Type I/II, CF Elite Pro, CF PRO I, CF PRO II, CF Turbo, CF Ultima I, CF Ultima II, Extreme CF, Extreme III CF, HS CF, Ultra II CF
USB Type-C™ and USB-C™ are trademarks of USB Implementers Forum
Features
- Ideal for transferring photos, documents, hi-def audio and video, and other files between memory card and your tablet, laptop, Ultrabook, Chromebook or computer
- Supports the connection of one memory card at a time
- Built-in 3-ft. (0.91 m) USB-C cable connects to device's USB-C or Thunderbolt™ 3 port
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- Backward compatible with previous USB generations
Plug-and-Play Convenience
- No drivers or external power supply necessary
- Compact case made from lightweight aluminum
- Fits easily into your pocket, backpack, briefcase or laptop bag
- Compatible with all USB-enabled operating systems
Compatible with Wide Range of Memory Cards
- SD Cards: Secure Digital (SD), Elite Pro SD, Extreme III SD, Gaming Edition SD, Platinum II SD, SD Pro, SDHC, SDXC, SD-Max, SD-Pleomax, SD-Pro C, Super SD, Turbo SD, Ultima I SD, Ultima II SD, Ultimate SD, Ultra High Speed SD, Ultra II SD, Ultra II SD Plus, Ultra SD, Ultra-X SD, DV-RS MMC, High Speed MMC / RS-MMC, MCCmobile, MMC Pro, MMCplus, MMCplus Turbo, RS-MMC
- Micro SD Cards: MicroSD (TransFlash), microSDHC / M2
- CF Cards: CompactFlash Type I/II, CF Elite Pro, CF PRO I, CF PRO II, CF Turbo, CF Ultima I, CF Ultima II, Extreme CF, Extreme III CF, HS CF, Ultra II CF
System Requirements
- Tablet, laptop, Ultrabook, Chromebook or computer with USB-C or Thunderbolt™ 3 port (USB 3.1 port required for USB 3.1 speeds)
- Supports the connection of one memory card at a time
Package Includes
- U452-003 USB 3.1 Gen 1 Multi-Drive Smart-Card Flash-Memory Media Reader/Writer
Specifications
OVERVIEW
| UPC Code | 037332190192 |
INPUT
| Bus Powered | Yes |
| Product Length (in.) | 6 |
| Product Length (cm.) | 15.24 |
| Product Length (ft.) | 0.5 |
| Product Length (m) | 0.15 |
BATTERY
| Battery Charging (5V/1.5A Port) | No |
POWER
| Power Consumption (Watts) | 0.77 |
CONNECTIONS
| Number of Ports | 3 |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | SD (FEMALE) |
| Side B - Connector 2 | MICRO SD (FEMALE) |
| Side B - Connector 3 | CF (FEMALE) |
| Connector Plating | Nickel |
PHYSICAL
| Color | Silver; White |
| Material of Construction | Aluminum |
| Cable Jacket Rating | VW-1 |
| Cable Length (ft.) | 0.92 |
| Shipping Dimensions (hwd / in.) | 1.20 x 4.90 x 3.90 |
| Shipping Weight (lbs.) | 0.22 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.16 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 158°F (-20° to 70°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Relative Humidity | 15% to 85% RH, Non-Condensing |
| BTUs | 2.6 BTU/Hr |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
| UASP Support | No |
| Auto MDIX Support | No |
| Full Duplex Support | No |
| Suspend Mode Support | No |
| Remote Wakeup Support | No |
| SD Card Specification | SD; Micro SD |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images