Part Number: U336-000-GBW
- Connects your laptop to a Gigabit Ethernet network when Wi-Fi is unavailable
- Supports true 10/100/1000 Mbps Ethernet network speeds for fast downloads
- USB 3.0 compatibility allows large data transfers with no compromise in signal quality
- Plug-and-play operation allows you to set it up and begin using it immediately
- Small enough to carry in a pocket or purse for fast file transfers anywhere
- 3-year limited warranty
Features
System Requirements
- IBM-compatible Pentium 233 MHz or faster PC or Mac
- 64 MB RAM or more
- USB-A port (USB 3.0 port required to achieve USB 3.0 speeds)
- Windows (XP through 10), Mac (10.6 through 10.12) or Linux Kernel (2.6.25 and later) operating system
Package Includes
- U336-000-GBW USB 3.0 to Gigabit Ethernet NIC Network Adapter, White
- Driver CD
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332183286 |
| Technology | Cat5/5e; Cat6 |
INPUT
| Bus Powered | Yes |
| Product Length (in.) | 7.5 |
POWER
| Power Consumption (Watts) | 0.5 |
CONNECTIONS
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
| Connector Plating | Nickel |
PHYSICAL
| Color | White |
| Material of Construction | ABS, PVC |
| Cable Jacket Rating | VW-1 |
| Shipping Dimensions (hwd / in.) | 0.90 x 5.20 x 5.20 |
| Shipping Weight (lbs.) | 0.14 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.06 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 158°F (0° to 70°C) |
| Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
| Relative Humidity | 10% to 90 % RH, Non-Condensing |
| BTUs | 1.7 BTU/Hr |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| IEEE Standards Supported | 802.3; 802.3ab; 802.3az; 802.3u; 802.3x |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
| Auto MDIX Support | Yes |
| Full Duplex Support | Yes |
| Suspend Mode Support | Yes |
| Remote Wakeup Support | Yes |
| Driver Required | Yes |
| Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N001-010-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m) | |
| N001-015-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 15 ft. (4.57 m) | |
| N001-025-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images