Part Number: U342-GU3
- Supports data transfer rates up to 5 Gbps
- Ensures true 10/100/1000 Mbps Ethernet network speeds
- Fits perfectly on Surface kickstand
- Backward compatible with previous USB generations
- Plug and play with no software or drivers needed
- 3-year limited warranty
Overview
Access a 10/100/1000 Mbps wired network without an internal Ethernet card. The RJ45 Gigabit Ethernet connection complies with IEEE 802.3, 802.3u and 802.3ab standards and supports IEEE 802.3az Energy Efficient Ethernet, as well as full- and half-duplex operations, Wake-on-LAN, jumbo frames, VLAN tagging and auto-MDIX. It also supports Checksum Offload Engine (COE) to reduce CPU loading.
The USB 3.0 ports achieve data transfer speeds up to 5 Gbps without compromising signal quality. They’re backward compatible with previous USB generations.
Features
- Plug and play with no software or drivers needed
- Fits perfectly on Surface kickstand
- Recommended for accessing a Gigabit Ethernet LAN, transferring data or connecting a printer or scanner
Add Up to 3 USB-A Devices to Your Surface
- Supports USB 3.0 data transfer rates up to 5 Gbps
- Backward compatible with previous USB generations
Join a Wired Gigabit Ethernet Network
- Ensures true 10/100/1000 Mbps Ethernet network speeds
- Complies with IEEE 802.3, 802.3u, 802.3ab and 802.3az standards
- Supports full- and half-duplex, Wake-on-LAN, jumbo frames, VLAN tagging and auto-MDIX
- Supports IPv4/IPv6 COE to reduce CPU loading
System Requirements
- Any model Microsoft Surface or Surface Pro
Package Includes
- U342-GU3 USB 3.0 Docking Station
- External Power Supply with NEMA 1-15P Plug(Input: 100–240V, 50/60 Hz, 0.4A Max; Output: 5V, 2A), 5 ft.
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332198327 |
| Product Type | Docking Station |
| Accessory Type | Docking Station |
| Technology | Cat5/5e; Cat6; USB 3.x |
| Host Connector | USB A (MALE) |
VIDEO
| Number of Monitors Supported | 0 |
| Extended Mode | No |
| Mirror Mode | No |
| HDR Support | No |
DATA
| Data Ports | (3) USB A (FEMALE) |
| Data Ports Details | (3) USB-A - USB 3.2 Gen 1 (5 Gbps) |
NETWORK
| Network Ports | RJ45 (FEMALE) |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.4A |
| AC Power Adapter Output Specs (V / A) | 5V / 2A |
| AC Power Adapter Cord Length (ft.) | 5.0 |
| AC Power Adapter Cord Length (m) | 1.52 |
| Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
| Built-In Cable Length (ft.) | 0.66 |
| Built-In Cable Length (in.) | 7.87 |
| Product Length (ft.) | 1.5 |
BATTERY
| Battery Charging (5V/1.5A Port) | No |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100V-240V, 50/60Hz, 0.4A Max Output: 5V 2A |
| DC Barrel Plug | OD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 1.2 |
| USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
| Number of Ports | 5 |
| PC/Server Connections | USB |
| Dock Connectors | (3) USB-A 3.0, RJ45 |
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | RJ45 (FEMALE); (3) USB 3.0 A (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Green (Link); Yellow (Activity) |
CHARGING
| Total Charging Watts | 0 |
PHYSICAL
| Color | Black |
| Material of Construction | ABS |
| Cable Jacket Rating | VW-1 |
| Shipping Dimensions (hwd / in.) | 1.70 x 4.40 x 10.90 |
| Shipping Weight (lbs.) | 0.80 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.33 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 158°F (-20° to 70°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Relative Humidity | 20% to 80% RH, Non-Condensing |
| BTUs | 4.2 BTU/Hr |
| Operating Humidity Range | 10 to 90% RH, Non-Condensing |
| Storage Humidity Range | 10 to 90% RH, Non-Condensing |
| Power Provided to Connected Device(s) | USB-A: 5V/0.9A (4.5W) |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| IEEE Standards Supported | 802.3; 802.3u; 802.3ab; 802.3az |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 3 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Ethernet Support | Yes |
| UASP Support | No |
| Auto MDIX Support | Yes |
| Full Duplex Support | Yes |
| Suspend Mode Support | Yes |
| Remote Wakeup Support | Yes |
| Driver Required | No |
| Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| External Power Supply Certifications | FCC; UL; cUL; RoHS |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-005-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m) | |
| N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) | |
| N201-015-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 15 ft. (4.57 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U322-006 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) | |
| U322-006-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) | |
| U322-010 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m) | |
| U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) | |
| U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) | |
| U326-006-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) | |
| U326-010 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) |
Documents & Downloads
Product Videos
- USB 3.0 Docking Stations for Microsoft® Surface™
https://tripplite.eaton.com/video/usb-3-0-docking-stations-for-microsoft-surface-/146149
Product Images