Part Number: U326-003
Connects a USB3.0 enabled computer to a USB3.0 peripheral with Micro-B type connector
- 3-ft. (0.91 m) SuperSpeed USB 3.0 A to Micro-B Cable
- 10 times faster than USB 2.0, with transfer rates up to 5 Gbps
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This USB-A to Micro-B SuperSpeed USB 3.0 cable brings significant performance enhancements to the ubiquitous USB standard, while remaining compatible with the billions of USB-enabled devices currently deployed in the market. SuperSpeed USB will deliver 10 times the data transfer rate of Hi-Speed USB, up to 5 Gbps, as well as improved power efficiency. USB 3.0 utilizes a bi-directional data interface rather than USB 2.0's half-duplex arrangement, where data can only flow in one direction at a time, giving a ten-fold increase in theoretical bandwidth.
Features
- 3-ft. (0.91 m) USB 3.0 SuperSpeed A-Male to Micro-B Male
- SuperSpeed USB is 10 times faster than Hi-Speed USB, with transfer rates up to 5 Gbps.
- SuperSpeed USB is a Sync-N-Go technology that minimizes user wait-time.
- SuperSpeed USB will provide Optimized Power Efficiency...No device polling and lower active and idle power requirements.
- SuperSpeed USB is backwards compatible with USB 2.0. Devices interoperate with USB 2.0 platforms. Hosts support USB 2.0 legacy devices.
System Requirements
- Computers and Peripherals with USB 3.0 capabilities
Package Includes
- 3-ft. (0.91 m) USB 3.0 SuperSpeed A-Male to Micro-B Male
Specifications
OVERVIEW
| UPC Code | 037332158123 |
| Technology | USB 3.x |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | USB 3.0 MICRO-B (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
PHYSICAL
| Material of Construction | PVC |
| Cable Jacket Color | Blue |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 5.5MM |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.10 |
| Shipping Weight (lbs.) | 0.20 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Relative Humidity | 10% to 85%, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.0 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
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
Product Videos
- U326-003 USB 3.0 SuperSpeed Device Cable
https://tripplite.eaton.com/video/u326-003-usb-3-0-superspeed-device-cable/63614
Product Images