Part Number: U460-004-4A

Adds USB-A ports to the USB-C or Thunderbolt 3 port on your tablet, laptop, notebook, MacBook, Chromebook, smartphone or PC.
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- USB-A ports provide up to 1.5A each for charging devices
- USB Micro-B port connects to optional adapter for extra power
- Reversible USB-C plug connects in either direction
- Plug-and-play operation with no software or drivers required
- 3-year limited warranty
Overview
Features
- Ideal for adding USB peripherals and powering and charging a mobile device simultaneously
- Plug-and-play operation with no software, drivers or external power required
- Lightweight aluminum housing about the size of a credit card for easy carrying in a pocket, purse or laptop bag
- 4 USB-A ports accept flash drives, mice, keyboards, printers and other USB peripherals
- Supports up to 5V/1.5A (7.5W) for fast charging of mobile devices
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- Backward compatible with USB 2.0 and USB 1.1
Note: Host must support USB OTG (On-the-Go)
- USB Micro-B port connects to optional external power adapter to provide hub with additional power if needed
- Fumble-free reversible USB-C plug connects in either direction for quick connection every time
System Requirements
- Source device with USB-C or Thunderbolt 3 port
Package Includes
- U460-004-4A USB 3.1 Gen 1 USB-C Portable Hub
Specifications
OVERVIEW
UPC Code | 037332190208 |
Product Type | Hub |
Technology | USB 3.x |
Host Connector | USB C (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (4) USB A (FEMALE) |
Data Ports Details | (4) USB-A - USB 3.2 Gen 1 (5 Gbps) |
INPUT
Bus Powered | Yes |
Product Length (in.) | 14.4 |
Product Length (cm.) | 36.58 |
Product Length (ft.) | 1.2 |
Product Length (m) | 0.37 |
BATTERY
Battery Charging (5V/1.5A Port) | Yes |
POWER
Power Consumption (Watts) | 0.7 |
CONNECTIONS
Number of Ports | 5 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | (4) USB 3.0 A (FEMALE) |
Side B - Connector 2 | MICRO-USB B (FEMALE) |
Connector Plating | Nickel |
CHARGING
Total Charging Watts | 7.5 |
Charging Ports | USB-A: 5V 1.5A (7.5W) |
Charging Ports / Amps | (4) 1.5A |
PHYSICAL
Color | Silver |
Material of Construction | Aluminum |
Cable Jacket Rating | VW-1 |
Shipping Dimensions (hwd / in.) | 1.20 x 4.90 x 3.90 |
Shipping Weight (lbs.) | 0.22 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.16 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 122°F (0° to 50°C) |
Storage Temperature Range | 14° to 167°F (-10° to 75°C) |
Relative Humidity | 0-85% non-condensing |
BTUs | 2.4 BTU/Hr |
Power Provided to Connected Device(s) | Up to 5V 1.5A (7.5W) per USB Port |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 4 |
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
UASP Support | No |
Auto MDIX Support | No |
Full Duplex Support | No |
Suspend Mode Support | No |
Remote Wakeup Support | No |
Driver Required | No |
STANDARDS & COMPLIANCE
TAA Compliant Option | N |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-002-W12 | 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W |
USB Cables
Model Number | Description | |
---|---|---|
U322-006 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) | |
U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) | |
U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) | |
UR050-001-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) | |
UR05C-003-RARB | Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) | |
UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images