Part Number: U436-000-GB
- Connects to a wired 10/100/1000 Mbps network where Wi-Fi is weak or unavailable
- Vertical USB-C plug orientation prevents adjacent ports from being blocked
- More convenient, less expensive than installing or upgrading an internal Ethernet card
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- PC, tablet, laptop, notebook, MacBook, Chromebook, Ultrabook or smartphone with USB-C or Thunderbolt 3 port
- Windows, Mac or Chromium operating system
Package Includes
- U436-000-GB USB-C to Gigabit Ethernet Vertical Network Adapter (M/F), Black
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332238085 |
| Technology | Cat5/5e; Cat6 |
INPUT
| Bus Powered | Yes |
CONNECTIONS
| Side A - Connector 1 | (1) USB C (MALE) |
| Side B - Connector 1 | (1) RJ45 (FEMALE) |
| Contact Plating | Gold |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Green (Data Transmission), Orange (Power) |
PHYSICAL
| Color | Black |
| Material of Construction | ABS, PBT |
| Unit Dimensions (hwd / in.) | 0.560 x 0.080 x 2.530 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.025 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-85% non-condensing |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| IEEE Standards Supported | 802.1q; 802.3; 802.3az; 802.3u; 802.3x |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.1 Gen 1 (up to 5 Gbps) |
| Full Duplex Support | Yes |
| Driver Required | No |
| Recommended Category Cable | Cat5e/Cat6 Cables |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
| N201-005-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m) | |
| N201-007-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 7 ft. (2.13 m) | |
| N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) | |
| N201-014-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 14 ft. (4.27 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images