Part Number: U460-003-3AG
Adds USB-A and Gigabit Ethernet ports to the USB-C or Thunderbolt 3 port on your tablet, laptop, notebook, MacBook, Chromebook, smartphone or PC.
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- USB-A ports provide up to 0.9A each for charging devices
- Supports true 10/100/1000 Mbps Ethernet network speeds
- Reversible USB-C plug connects in either direction
- Plug-and-play operation with no software or drivers required
- 3-year limited warranty
Overview
The U460-003-3AG USB 3.1 Gen 1 USB-C Portable Hub/Adapter expands the potential of your tablet, laptop, MacBook, Chromebook, smartphone or PC’s USB-C or Thunderbolt 3 port. It’s ideal for adding a thumb drive and other USB peripherals, charging a mobile device, and connecting to a Gigabit Ethernet network—all at the same time.
The plug-and-play U460-003-3AG requires no software, drivers or external power. Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Three USB-A ports accept USB peripherals, such as a flash drive, mouse, keyboard or printer, and each provides up to 0.9A for charging smartphones and other mobile devices. All ports support fast USB 3.1 Gen 1 data transfer rates up to 5 Gbps and are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
The RJ45 port offers access to a Gigabit Ethernet network when no Wi-Fi is available or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Features
Turn Your Device's USB-C Port into a Multiport Workstation
- Ideal for adding USB peripherals, powering a mobile device and connecting to a Gigabit Ethernet network simultaneously
- Plug-and-play operation with no software, drivers or external power required
- White LED indicates unit is connected and receiving power
- About the size of a credit card for easy carrying in a pocket, purse or laptop bag
Connect USB Peripherals
- 3 USB-A ports accept flash drives, mice, keyboards, printers and other USB peripherals
- Each port provides up to 0.9A for charging mobile devices
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- Backward compatible with USB 2.0 and USB 1.1
Note: Host must support USB OTG (On-the-Go)
Access a Wired Gigabit Ethernet Network
- RJ45 port supports true 10/100/1000 Mbps network speeds
- Recommended for a faster wired network connection or getting online when no Wi-Fi is available
Built-In Cable with Reversible USB-C Connector
- Fumble-free reversible USB-C plug connects in either direction for quick connection every time
System Requirements
- Source device with USB-C or Thunderbolt 3 port
Package Includes
- U460-003-3AG USB 3.1 Gen 1 USB-C Portable Hub/Adapter
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332193803 |
| Product Type | Hub |
| Technology | Cat5/5e; Cat6; USB 3.x |
| Host Connector | USB C (MALE) |
VIDEO
| Number of Monitors Supported | 0 |
| Extended Mode | No |
| Mirror Mode | No |
DATA
| Data Ports | (3) USB A (FEMALE) |
| Data Ports Details | (3) USB-A - USB 3.2 Gen 1 (5 Gbps) |
NETWORK
| Network Ports | RJ45 (FEMALE) |
INPUT
| Bus Powered | Yes |
| Product Length (in.) | 6 |
| Product Length (cm.) | 15.24 |
| Product Length (ft.) | 0.5 |
| Product Length (m) | 0.15 |
BATTERY
| Battery Charging (5V/1.5A Port) | No |
POWER
| Power Consumption (Watts) | 2.50 |
| USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | (3) USB 3.0 A (FEMALE) |
| Side B - Connector 2 | RJ45 (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Green (Power), Orange (Activity) |
CHARGING
| Charging Ports / Amps | (3) 0.9A |
PHYSICAL
| Color | White |
| Material of Construction | ABS, PVC |
| Cable Jacket Rating | VW-1 |
| Shipping Dimensions (hwd / in.) | 0.90 x 3.90 x 5.60 |
| Shipping Weight (lbs.) | 0.10 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.09 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Relative Humidity | 5% to 90% RH, Non-Condensing |
| BTUs | 8.5 BTU/Hr |
| Power Provided to Connected Device(s) | 5V 0.9A (4.5W) Output per USB port |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| IEEE Standards Supported | 802.3; 802.3az; 802.3u; 802.3x |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 3 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| UASP Support | Yes |
| Auto MDIX Support | Yes |
| Full Duplex Support | Yes |
| Suspend Mode Support | Yes |
| Remote Wakeup Support | Yes |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) | |
| N201-005-GN | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Green, 5 ft. (1.52 m) | |
| N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) | |
| N201-020-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 20 ft. (6.09 m) | |
| N201-050-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U322-003-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) | |
| U322-006 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) | |
| U322-006-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) | |
| U322-010 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m) | |
| U322-010-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m) | |
| U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) | |
| U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) | |
| U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) | |
| U326-006-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) | |
| U326-010 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images