Part Number: U460-004-2A2C
This Model has been retired and replaced by U460-004-2A2C-3. An Owner's Manual and other information for the U460-004-2A2C is available on the model support page
Overview
The U460-004-2A2C USB 3.1 Gen 1 USB-C Portable Hub expands the potential of your tablet, laptop, MacBook, Chromebook, smartphone or PC’s USB-C or Thunderbolt 3 port. It’s ideal for adding a thumb drive and other USB peripherals and charging a mobile device—all at the same time.
The plug-and-play U460-004-2A2C requires no software, drivers or external power. Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Dual USB-A ports accept USB peripherals, such as a flash drive, mouse, keyboard or printer, and provide up to 0.9A each for charging smartphones and other mobile devices. They support fast USB 3.1 Gen 1 data transfer rates up to 5 Gbps and are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
Dual USB-C ports also connect to a wide range of USB devices, including external hard drives and tablets. Each provides up to 1.5A of charging power. They also support USB 3.1 Gen 1 data transfer rates up to 5 Gbps and are backward compatible with previous USB generations.
Features
Turn Your Device's USB-C Port into a Multiport Workstation
- Ideal for adding USB peripherals and charging mobile devices simultaneously
- Plug-and-play operation with no software, drivers or external power required
- About the size of a credit card for easy carrying in a pocket, purse or laptop bag
Connect USB Peripherals
- 2 USB-A ports provide up to 0.9A each for charging devices
- 2 USB-C ports provide up to 1.5A each for charging devices
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- Backward compatible with USB 2.0 and USB 1.1
Note: Host must support USB OTG (On-the-Go)
Built-In Cable with Reversible USB-C Connector
- Fumble-free reversible USB-C plug connects in either direction for quick connection every time
System Requirements
- Source device with USB-C or Thunderbolt 3 port
Package Includes
- U460-004-2A2C USB 3.1 Gen 1 USB-C Portable Hub
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332200785 |
| Product Type | Hub |
| Technology | USB 3.x |
| Host Connector | USB C (MALE) |
VIDEO
| Number of Monitors Supported | 0 |
| Extended Mode | No |
| Mirror Mode | No |
DATA
| Data Ports | (2) USB A (FEMALE); (2) USB C (FEMALE) |
| Data Ports Details | (2) USB-A - USB 3.2 Gen 1 (5 Gbps); (2) USB-C - USB 3.2 Gen 1 (5 Gbps) |
INPUT
| Bus Powered | Yes |
| Product Length (in.) | 6 |
| Product Length (cm.) | 15.24 |
| Product Length (ft.) | 0.5 |
| Product Length (m) | 0.15 |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| Power Consumption (Watts) | 2.5 |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | (2) USB 3.0 A (FEMALE) |
| Side B - Connector 2 | (2) USB C (FEMALE) |
| Connector Plating | Nickel |
CHARGING
| Charging Ports / Amps | (2) 0.9A; (2) 1.5A |
PHYSICAL
| Color | White |
| Material of Construction | Plastic |
| Cable Jacket Rating | VW-1 |
| Shipping Dimensions (hwd / in.) | 0.80 x 3.90 x 4.60 |
| Shipping Weight (lbs.) | 0.20 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.07 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Relative Humidity | 5% to 90% RH, Non-Condensing |
| BTUs | 8.5 |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 4 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| UASP Support | Yes |
| Auto MDIX Support | No |
| Full Duplex Support | No |
| Suspend Mode Support | No |
| Remote Wakeup Support | No |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images