Part Number: SR12UBEXPNDKD

Floor-standing open-frame 4-post rack stores and organizes 12U of 19-inch rack equipment in small offices, retail locations and other secure IT areas with limited floor space where you need easy access to equipment.
- Maximum load capacity of 1000 lbs (453.6 kgs)
- Secures 12U of 19 in. rack equipment up to 36 in. deep
- Heavy-duty steel construction designed to last
- Assembles using included hardware
- Accommodates toolless button mounting for PDUs
- 5-year limited warranty
Overview
The SmartRack 12U Standard-Depth 4-Post Open Frame Rack provides an economical rack-mount solution for small offices, retail locations and other secure IT locations with limited floor space where you need equipment to be organized and easy to access. It's ideal for mounting network switches, routers, patch panels, audio/video components and other EIA-standard 19-inch rack equipment up to 36 inches deep.
Constructed from heavy-duty steel with a durable black powder-coated finish, the SR12UBEXPNDKD has a maximum load capacity of 1000 lbs (453.6 kgs). Stashed away under a counter, on a workbench or in a corner, this rack saves precious space and allows you fast, easy access at your immediate workspace for organizing, installing and servicing equipment and cabling. The open design allows unobstructed airflow to help keep components cool and performing at their peak.
The self-squaring SR12UBEXPNDKD assembles using the included hardware. Built-in casters allow you to roll the rack into place. The vertical mounting rails have square, numbered holes and optional cable management hooks for securing equipment to the steel frame. Only user-supplied standard hand tools are required for setup. Toolless button holes accept 0U vertical installation of PDUs and cable managers.
Features
- Perfect for installing network switches, routers, patch panels and audio/video components in secure IT areas with limited floor space
- Houses EIA-standard 19 in. rack equipment up to 36 in. deep
- Maximum load capacity of 1000 lbs (453.6 kgs)
Convenient Open-Frame Design
- Allows fast, easy access for organizing, installing and servicing equipment and cabling
- Rests under a counter, on a workbench or in a corner at your immediate workspace
- Unobstructed airflow keeps components cool and performing at their peak
Easy Assembly and Installation
- Heavy-duty steel construction with durable black powder-coated finish
- Assembles with included hardware and user-supplied hand tools
- Vertical mounting rails with square, numbered holes and optional cable management hooks
- Built-in casters for rolling the rack into position
- Toolless button holes accept 0U vertical installation of PDUs and cable managers
Package Includes
- (4) Vertical mounting rails
- (4) Side brackets
- (2) Base brackets with built-in casters
- (2) Top brackets
- (2) Adjustable side support/mounting rails
- (12) M6 x 12 mm screws
- (16) M8 screws
- (20) M6 cage nuts
- (20) PVC cup washers
- (20) M6 screws
- (10) Cable management hooks
- (10) Hook mounting screws
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332188472 |
Device Compatibility | Patch Panel; Network Switch; UPS; Server |
Rack Type | Open-Frame |
PHYSICAL
Color | Black |
Rack Height | 12U |
Rack Depth | Standard |
Maximum Device Depth (in.) | 36 |
Minimum Device Depth (in.) | 24 |
Shipping Dimensions (hwd / in.) | 3.89 x 8.41 x 42.89 |
Shipping Weight (lbs.) | 32.00 |
Unit Dimensions (hwd / in.) | 25.600 x 20.370 x 35.940 |
Unit Weight (lbs.) | 45 |
Weight Capacity - Stationary (lbs.) | 1000 |
Number of Vertical Mounting Rails | 4 |
Assembly Required | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Cable Management
Model Number | Description | |
---|---|---|
SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
SRCABLEDUCT1UHD | SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
SRCABLEDUCT2UHD | SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
Accessories
Model Number | Description | |
---|---|---|
SR1UBRUSH | SmartRack 1U Cable Pass-Through Panel with Brush Strip | |
SR1UPANEL10 | SmartRack 1U Blanking Panel Kit - Toolless Mounting, 10 Panels, Black | |
SRCAGENUT5MM | SmartRack Square Hole Hardware Kit with 50 M5 screws and washers | |
SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers | |
SRCAGENUTS1224 | SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers | |
SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) | |
SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) | |
SRSHELF4PHD | SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep) | |
SRSHELF4PKYBD | SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep) | |
SRSHELF4PSL | SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep) | |
SRSHELF4PSLHD | SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep) | |
SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI | |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images