Part Number: SR2POST12
Free-standing open-frame 2-post rack stores and organizes 12U of 19-inch rack equipment in labs, test setups, network closets and other secure IT areas with limited floor space where you need easy access to equipment.
- Maximum load capacity of 110 lbs (49.9 kgs)
- Secures 12U of 19 in. rack equipment up to 36 in. deep
- Heavy-duty steel construction designed to last
- Easy to assemble with included hardware
- Free-standing design rests on rubber feet
- 5-year limited warranty
Overview
The SR2POST12 SmartRack® 12U Desktop 2-Post Open-Frame Rack provides an economical rack-mount solution for laboratories, test setups, small network closets and other secure IT locations with limited floor space where you need equipment to be organized and easy to access. It's ideal for mounting network switches, routers, patch panels, audio/video components and other EIA-standard 19-inch rack equipment up to 36 inches deep.
Constructed from heavy-duty steel with a durable black powder-coated finish, the SR2POST12 has a maximum load capacity of 110 lbs (49.9 kgs). Stationed on a desktop, floor or counter, this free-standing rack saves precious space and allows you fast, easy access at your immediate workspace for organizing, installing and servicing equipment and cabling.
The SR2POST12 is easy to assemble using the included hardware. The vertical mounting rails have square-hole mounting and cable management slots for securing equipment to the steel frame. Only user-supplied standard hand tools are required for setup.
Features
- Perfect for installing network switches, routers, patch panels and audio/video components in secure IT areas with limited floor space
- Houses EIA-standard 19 in. rack equipment up to 36 in. deep
- Maximum load capacity of 110 lbs (49.9 kgs)
Free-Standing Open-Frame Design
- Allows fast, easy access for organizing, installing and servicing equipment and cabling
- Rests on desktop, floor or counter at your immediate workspace
Easy Assembly and Installation
- Made from heavy-duty steel with a durable black powder-coated finish
- Easy to assemble with included hardware and user-supplied hand tools
- Vertical mounting rails with square-hole mounting and cable management slots
Specifications
OVERVIEW
| UPC Code | 037332188458 |
| Device Compatibility | Patch Panel; Network Switch; UPS; Server |
| Rack Type | Open-Frame |
PHYSICAL
| Color | Black |
| Rack Height | 12U |
| Rack Depth | Standard |
| EIA Mounting Rails | M6 Cagenuts |
| Maximum Device Depth (in.) | 36 |
| Shipping Dimensions (hwd / in.) | 3.20 x 3.60 x 25.00 |
| Shipping Weight (lbs.) | 5.30 |
| Unit Weight (lbs.) | 4 |
| Weight Capacity - Stationary (lbs.) | 110 |
| Number of Vertical Mounting Rails | 2 |
| Assembly Required | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Cable Management
| Model Number | Description | |
|---|---|---|
| SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
| SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
| SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
Accessories
| Model Number | Description | |
|---|---|---|
| SRSCREWS | SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws | |
| SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) | |
| SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) | |
| UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images