Part Number: 4POSTRAILKIT
- Supports UPS systems in 4-post rackmount applications
- Adjustable to any setting between 20.5 and 36 inches
- Temporary placement pegs simplifies single-person installation
- Square hole rack attachment hardware included
- Supports UPS chassis up to 250 lbs (113.4 kgs)
- 5-year limited warranty
Overview
The 4POSTRAILKIT adjustable rack-mount shelf system supports heavy UPS systems in 4-post rack-mount applications. Includes one pair of expandable "L bracket" mounting rails to offer front-to-rear support of rack-mount UPS systems. Pair of expandable "L brackets" adjust to any setting between 20.5 and 36 inches. Includes mounting hardware compatible with square-hole racks. Set of temporary placement pegs enables simple single-person installation by allowing the rails to be held in place while attachment hardware is installed. Also compatible with other heavy pieces of networking or power protection equipment with 17.5-inch-wide rectangular chassis. Supports up to 250 pounds (113.4 kilograms).
Features
- 4POSTRAILKIT adjustable rack-mount shelf system supports heavy UPS systems in 4-post rack-mount applications
- Includes one pair of expandable "L bracket" mounting rails to offer front to rear support rack-mount UPS systems
- Pair of expandable "L brackets" adjust to any setting between 20.5 and 36 inches
- Includes mounting hardware compatible with square-hole racks
- Set of temporary placement pegs enables simple single-person installation by allowing the rails to be held in place while attachment hardware is installed
- Also compatible with other heavy pieces of networking or power protection equipment with 17.5 inch wide rectangular chassis
- Supports up to 250 pounds (113.4 kg)
Specifications
OVERVIEW
| UPC Code | 037332148865 |
| Accessory Type | Rackmount Kit |
| Accessory Class | UPS Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 3.00 x 22.40 x 4.90 |
| Shipping Weight (lbs.) | 6.60 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Weight Capacity - Stationary (lbs.) | 250 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Videos
- 4POSTRAILKIT 4-Post Mounting Demo
https://tripplite.eaton.com/video/4postrailkit-4-post-mounting-demo/45732
Product Images