Part Number: 4POSTRAILKITWM
Rack rail kit adds 2 adjustable shelves to the mounting rails of a 19 in. 4-post wall-mount enclosure to support heavy UPS systems and other pieces of network or power protection equipment.
- 1U rack rail kit with maximum load capacity of 150 lbs (68 kgs)
- Compatible with mounting depths of 14.5-23.5 in.
- Leaves front and rear mounting holes free for equipment
- Made from cold-rolled steel with powder-coated finish
- Mounting hardware included for installation in square-hole rack
- 5-year limited warranty
Overview
The 4POSTRAILKITWM wall-mount rack shelf kit provides extra support for heavy UPS systems, PDUs or other rack-mount components that weigh 150 lbs (68 kgs) or less. It includes two adjustable mounting rails that attach to the mounting rails of your EIA-standard 19-inch wall-mount enclosure. Constructed using cold-rolled steel with a durable powder-coated finish, this heavy-duty rack rail kit comes with mounting hardware compatible with square-hole racks.
The rails offer front-to-rear support for equipment with 17.5-inch-wide rectangular chassis. They also adjust to any setting between 14.5 and 23.5 inches and leave the rack's front and rear mounting holes free to attach equipment. Setup is hassle-free and saves money and time on installation. Threaded-hole rack installation is also supported with user-supplied mounting hardware.
Features
- 1U rack rail kit with maximum load capacity of 150 lbs (68 kgs)
- Compatible with 19 in. wall-mount open frame racks and enclosures
- Expandable support rails offer front-to-rear support for equipment with 17.5 in. rectangular chassis
- Rails adjust to any setting between 14.5 and 23.5 in.
- Leaves front and rear mounting holes free for equipment
Heavy-Duty Construction with Versatile Mounting Options
- Cold-rolled steel construction with powder-coated finish designed for long life
- Mounting hardware included for quick installation in square-hole rack
- Threaded-hole rack installation supported with user-supplied hardware
Specifications
OVERVIEW
| UPC Code | 037332206374 |
| Accessory Type | Rack-Mount Shelf Kit; Mounting Accessories |
| Accessory Class | Rack Accessories |
PHYSICAL
| Color | Silver |
| Shipping Dimensions (hwd / in.) | 2.20 x 1.90 x 21.30 |
| Shipping Weight (lbs.) | 3.00 |
| Unit Dimensions (hwd / in.) | 1.720 x 1.490 x 20.500 |
| Unit Weight (lbs.) | 2.6 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Images