Part Number: SRWF2U36
Wall-mount cabinet secures and organizes 2U of 19-inch rack equipment in network wiring closets and other locations with limited floor space. Houses equipment up to 36 inches deep, but extends less than 5 inches from wall.
- Maximum load capacity of 150 lbs (68 kgs)
- Locking steel cabinet vented to keep equipment cool
- Secures 2U of 19 in. rack equipment up to 36 in. deep
- Includes additional 1U of space for patch panels
- Ships fully assembled for quick installation
- 5-year limited warranty
Overview
The SRWF2U36 SmartRack 2U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet is designed to house EIA-standard 19-inch rack equipment in network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way. Constructed from heavy-duty steel with a durable black powder-coated finish, the cabinet has a maximum load capacity of 150 lbs (68 kgs).
Because the low-profile cabinet mounts vertically, it extends less than five inches from the wall while housing equipment up to 36 inches deep, including 1U servers, UPS systems, battery packs and switches. In addition to 2U of rack space in the primary mounting area, it also includes a slide-out 1U mounting bracket at the top of the enclosure for patch panels up to 2.5 inches deep.
The front door locks securely to help prevent damage, tampering or theft. The cabinet is vented, which allows air to flow freely and keep equipment cool. The reversible front door can open left or right. Convenient top and bottom ports allow easy cable routing.
The SRWF2U36 comes fully assembled and ready to mount to the wall. Equipment installation is easy with threaded mounting holes and hardware that support M6 or 12-24 mounting.
Features
- Perfect for network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way
- Houses EIA-standard 19 in. rack equipment in 2U of space
- Low-profile vertical-mount cabinet extends less than 5 in. from the wall while housing equipment up to 36 in. deep, including 1U servers, UPS systems, battery packs and switches
- Also includes a slide-out 1U mounting bracket at the top of the enclosure for patch panels up to 2.5 in. deep
- Maximum load capacity of 150 lbs (68 kgs)
- Reversible front door locks securely to help prevent damage, tampering or theft
- Vented cabinet keeps equipment cool
- Convenient ports with removable covers allow cable routing through top and bottom
- Ships fully assembled for quick installation
- Wall-mounting holes spaced 16 in. apart for standard wall stud placement
- Rails adjust easily—unscrew them, slide them to desired depth, and screw them back in
- Threaded mounting holes support M6 or 12-24 mounting
- Rack spaces marked for easy reference
- Provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance
Specifications
OVERVIEW
| UPC Code | 037332190604 |
| Device Compatibility | Network Switch; Patch Panel; Server |
| Rack Type | Small Enclosure |
PHYSICAL
| Color | Black |
| Rack Height | 2U |
| Rack Depth | Standard |
| Maximum Device Depth (in.) | 36 |
| Shipping Dimensions (hwd / in.) | 9.44 x 31.10 x 48.03 |
| Shipping Weight (lbs.) | 64.00 |
| Unit Dimensions (hwd / in.) | 43.000 x 25.600 x 4.500 |
| Unit Weight (lbs.) | 58.86 |
| Weight Capacity - Stationary (lbs.) | 150 |
| Number of Vertical Mounting Rails | 2 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI | |
| UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Wall-Mount Rack Enclosures
https://tripplite.eaton.com/video/wall-mount-rack-enclosures/96513
Product Images