Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Manages and organizes Cat6 input/output cable connections in your high-density Gigabit Ethernet network.

  • Rated for 1 Gbps speeds for managing network connections in Ethernet applications
  • 48 RJ45 ports numbered, labeled and color-coded for convenient wiring and ID
  • Supports EIA/TIA T568A/B wiring standards for 110 punch-down terminations
  • Mounts easily into 2U of space in your 19 in. rack for immediate use
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Features

48-Port Patch Panel for High-Speed Cat6 Network Cabling
Organize and manage your high-density Cat6 application without taking up too much valuable rack space. This patch panel offers 48 RJ45 ports with color-coded 110 punch-down slots that are terminated using a proper punch-down tool. Both the front and rear connectors are clearly numbered and labeled (for custom naming) to help you identify individual cable runs. The patch panel supports T568A and T568B wiring standards.

Condenses 48 Ports into Just 2U of Space in Your 19 in. Enclosure or Open Frame Rack
The UL-approved patch panel supports mounting in 2U of EIA-standard 19-inch racks using the included hardware, freeing up valuable rack space for other equipment. It is fully rated for 1 Gbps data transfer speeds to connect security cameras, sensors, routers, computers, switches, wireless access points and other network devices in your network application.

TAA-Compliant for GSA Schedule Purchases
The N252-048 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

N252-048 48-Port Cat6 Patch Panel

TAA compliant RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332120045
Product TypeRackmount
TechnologyCat5/5e; Cat6
CONNECTIONS
Number of Ports48
Side A - Connector 1110 IDC
Side B - Connector 1RJ45 (FEMALE)
PoE TypeType 2 PoE+ (30W, IEEE 802.3at)
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.80 x 19.70 x 4.70
Shipping Weight (lbs.)2.56
Unit Dimensions (hwd / in.)2.100 x 18.900 x 1.000
Panel StylePunchdown
STANDARDS & COMPLIANCE
Product ComplianceTrade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) N201-003-BL N201-003-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 3 ft. (0.91 m) N201-003-GY N201-003-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 5 ft. (1.52 m) N201-005-BL N201-005-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 5 ft. (1.52 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 5 ft. (1.52 m) N201-005-GY N201-005-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 5 ft. (1.52 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 7 ft. (2.13 m) N201-007-BL N201-007-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 7 ft. (2.13 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m) N201-007-GY N201-007-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) N201-010-BL N201-010-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) N201-010-GY N201-010-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 14 ft. (4.27 m) N201-014-BL N201-014-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 14 ft. (4.27 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m) N201-014-GY N201-014-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N201-025-BL N201-025-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) N201-025-GY N201-025-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m)

Accessories

  Model Number Description
SmartRack 2U Hinged Wall-Mount Patch Panel Bracket N060-002 N060-002 SmartRack 2U Hinged Wall-Mount Patch Panel Bracket
SmartRack 4U Hinged Wall-Mount Patch Panel Bracket, TAA N060-004 N060-004 SmartRack 4U Hinged Wall-Mount Patch Panel Bracket, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.