Part Number: P002-001-13A

Computer AC power cable allows you to connect your PC or other device with a NEMA 5-15P plug to a PDU or UPS with a C13 power outlet.
- Recommended for powering computers, printers and other peripherals
- Adds 1 ft. to your existing power connection to provide flexibility in placing devices
- NEMA 5-15R to C14 extension cord is ideal replacement for worn-out or missing cable
- Can connect a C13 peripheral to a PC's switched source to save energy and free up an outlet on your surge protector or PDU
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Computer AC Power Cable Connects Computers, Monitors and Other Equipment
This computer AC power cable is designed for low-voltage data center, server room or home/office applications. The NEMA 5-15R to C14 cord converts a NEMA 5-15P plug into a C14 connector. You can use it to connect a computer, monitor, printer or other device with a NEMA 5-15P plug to a surge protector, UPS system or PDU with C13 power outlets. You can also connect your C13 printer or monitor to a switched source on your PC, allowing you to turn both devices on and off at the same time. The one-foot (0.3-meter) length helps reduce cable clutter.
Specifications
OVERVIEW
UPC Code | 037332290038 |
Device Compatibility | Computer; Monitor/HDTV; PDU; Printer; Server; UPS |
Country/Region | North America |
INPUT
Maximum Input Amps | 13.0 |
Voltage Compatibility (VAC) | 125 |
Cable Voltage Rating | 125 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 |
Side B - Connector 1 | NEMA 5-15R |
Connector Type | Molded |
Connector Style | Straight |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | SJT |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 8.5mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 16 |
Cable Length (ft.) | 1 |
Cable Length (in.) | 12 |
Shipping Dimensions (hwd / in.) | 10.98 x 7.00 x 0.50 |
Unit Dimensions (hwd / in.) | 10.980 x 7.000 x 0.500 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.154 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 10% to 65% RH |
STANDARDS & COMPLIANCE
Product Certifications | UL Listed; cUL Listed |
Product Compliance | WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |