Part Number: BC350RNC
Standby cloud-connected UPS offers remote monitoring, automated alerts and data analytics that can predict and prevent issues before they occur.
- Cloud-based dashboard allows 24/7 remote monitoring via browser or mobile app
- Cloud-connected UPS sets up in minutes to start protecting your devices.
- Create account with two-factor authentication for an additional layer of security
- NFC technology allows easy configuration of network settings from your mobile device
- Lets you control outlets or shut down devices using your PC, tablet or smartphone
- Sends you fast alert notifications and responses through email or SMS
- 3-year limited warranty
- $100,000 Ultimate Lifetime Insurance
Features
350VA/210W/120V Battery Backup for PCs and Retail Point-of-Sale Applications
The BC350RNC standby cloud-connected UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges and line noise for home/office computing, networking and point-of-sale equipment in retail, kiosks, food service and light industrial environments. For easy access, the input power cable, Ethernet port, AC outlets, power button and status LEDs are all on the same side.
Easy-to-Use Cloud-Enabled Remote Monitoring Powered by Brightlayer
Eaton’s cloud-based remote monitoring app offers convenient setup, control and management of a single UPS or a larger deployment. Scan the QR code on the UPS to download the app to your mobile device. Receive alerts, push configurations, silence alarms or control outlet banks using a mobile app or web browser. Being able to monitor and access an army of UPS systems from a remote location helps reduce the number of site visits, saving you time and money. The unit’s NFC (Near-Field Communication) area lets you configure network settings instantly from your mobile device.
Allows Time to Back Up Critical Files During a Blackout
The BC350RNC restarts automatically once power is restored, regardless of battery charge level, saving you a costly site visit. During short blackouts and brownouts, the BC350RNC switches to battery power to keep connected equipment running. This allows you enough time to save data and complete a safe shutdown in case of a longer outage.
Premium Protection from Surges and Line Noise Helps Your Equipment Perform Better
Rated for 190 joules of surge suppression, the BC350RNC and its three NEMA 5-15R outlets protect connected devices from the harmful effects of power surges. The BC350RNC also filters out disruptive electromagnetic interference (EMI) and radio frequency interference (RFI) that can destroy data and contribute to lengthy downtime.
Easy Preventative Maintenance and Initial Troubleshooting
The BC350RNC's self-test capability and user-replaceable internal battery can extend the life of the UPS and minimize disruption to operations. A resettable circuit breaker helps prevent dangerous system overloads.
Audible Alarm and Diagnostic LEDs Keep You Informed 24/7
An audible alarm and a red LED indicate a low battery or fault condition. A green LED indicates power and line/battery mode status. The audible alarm can be disabled via the remote monitoring app, which will still respond to silenced alarms.
Hardened Housing Compatible with Versatile Deployment Options
The flatpack housing allows use in locations with higher ambient temperatures (operating temperature range: 32° to 122°F / 0° to 50°C). The BC350RNC’s small size is suitable for desktop or floor placement. Secure mounting points on the bottom enable horizontal or vertical mounting and are spaced in a 100 x 100 mm VESA pattern for mounting to the back of a monitor with the included hardware. Attachment points allow installation on a shelf or beam with user-supplied cable ties. The five-foot power cord with NEMA 5-15P plug connects to any compatible AC outlet.
Specifications
OVERVIEW
| UPC Code | 037332283498 |
| UPS Type | Standby |
INPUT
| Input Phase | Single-Phase |
| Rated input current (Maximum Load) | 3A |
| Nominal Input Voltage(s) Supported | 120V AC |
| UPS Input Connection Type | 5-15P |
| Input Circuit Breakers | (1) 5A |
| UPS Input Cord Length (ft.) | 5 |
| Recommended Electrical Service | 15A 120V |
| Maximum Input Amps | 3.0 |
| Input Frequency | 50 / 60 HZ Auto-Sensing |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 5 |
OUTPUT
| Output Capacity (VA) | 350 |
| Output Capacity (kVA) | 0.35 |
| Output Capacity (Watts) | 210 |
| Output Capacity (kW) | 0.210 |
| Power Factor | 0.6 |
| Nominal Voltage Details | 120V |
| Frequency Compatibility | 50 / 60 Hz |
| Frequency Compatibility Details | 50 or 60Hz +/- 5Hz (Auto-sensing) |
| Output Voltage Regulation (Battery Mode) | +-10% |
| Load Management Receptacles | Group of 3x 5-15R |
| Output AC Waveform (AC Mode) | Sine wave |
| Output (Watts) | 210 |
| Output AC Waveform (Battery Mode) | PWM sine wave |
| Nominal Output Voltage(s) Supported | 120V |
| Output Receptacles | (3) 5-15R |
| Individually Controllable Load Banks | Yes |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Runtime Full Load (min.) | 2 min. (210W) |
| Runtime Half Load (min.) | 7 min. (105W) |
| DC System Voltage (VDC) | 12 |
| Battery Recharge Rate (Included Batteries) | 8 hours |
| Battery Access | Rear panel battery door |
| Battery Replacement Description | Replaceable internal battery (see manual) |
| Battery Recharge Time | 8 hours |
POWER
| Input Voltage(s) | 120VAC |
| Battery Voltage (VDC) | 12 |
USER INTERFACE, ALERTS & CONTROLS
| Switches | POWER ON - Press and hold power button about 1 second,UPS will be turned on. POWER OFF - Press and hold power button about 2 seconds,UPS will be turned off |
| Alarm Cancel Operation | Audible Alarm Enable/Disable - In line mode,Press and hold power button about 10 seconds,Green LED flash indicates UPS will enter alarm Enable, Red LED flash indicates UPS will enter alarm Disable |
| Audible Alarm | In battery mode,Press and hold power button about 5 seconds,UPS will enter Temporary Mute,and then press and hold 5 seconds again to cancel this setting |
| LED Indicators | UPS- GREEN - ON SOLID when the line input voltage is normal and battery fully charged. FLASH GREEN in line mode when charging battery. FLASH GREEN every 10s when the UPS is supplying battery power to the loads. RED - Flashes when the battery needs to be recharged and tested. Cloud interface - Network Link/Activity (GREEN): Flashes when there is network activity. Network speed (Yellow): 100 Mbps network speed (On Solid), 10 Mbps network speed (Flashing). |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 190 |
| AC Suppression Response Time | Instantaneous |
PHYSICAL
| Primary Form Factor | Desktop; Surface Mount; Wall-mount |
| Rack Height | 0U |
| Shipping Dimensions (hwd / in.) | 4.89 x 10.32 x 12.29 |
| UPS Housing Material | Plastic |
| Unit Dimensions (hwd / in.) | 2.283 x 10.040 x 7.090 |
| Unit Weight (lbs.) | 4.19 |
| Input Cord Color | Black |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 122°F (0° to 50°C) |
| Storage Temperature Range | 23° to 122°F (-5° to 50°C) |
| Relative Humidity | 0-95% RH @ 0-40C, non-condensing |
| AC Mode Efficiency Rating (100% Load) | 97% |
| Operating Elevation | 0-6562 ft. |
| Audible Noise | 40 dBA at 1 meter front side |
COMMUNICATIONS
| Network Monitoring Port Description | Cloud-connected Remote Monitoring UPS |
| Network Monitoring Port | Network Configuration (options): with NFC; USB-C port: by enabling CLI commands. |
| Network Management Card Description | Cloud-enabled network interface powered by Brightlayer. |
| Communications Interface | Near Field Communication (NFC); RJ45 Network; USB-C |
LINE / BATTERY TRANSFER
| Transfer Time | 4 - 6 ms (max < 10 ms) |
| Low Voltage Transfer to Battery Power (Setpoint) | 95VAC ±5% |
| High Voltage Transfer to Battery Power (Setpoint) | 145VAC ±5% |
FEATURES & SPECIFICATIONS
| Cold Start (Startup in Battery Mode During a Power Failure) | Minimum Battery Voltage for Cold Start @11V |
| High Availability UPS Features | Surge/noise protection |
| Green Energy-Saving Features | High efficiency economy mode operation; Greater than 95% efficiency - GREEN UPS |
APPLICATIONS
| UPS Applications | Extreme Temperature Applications; Industrial; Retail/Point of Sale; Home/Office Desktop; Computer/Peripherals |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 107.3 (Canada); CSA (Canada); ICES (Canada); UL 1778 |
| Product Compliance | ENERGY STAR Qualified; FCC Part 15 Class B (USA); RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $100,000 Ultimate Lifetime Insurance |
Questions & Answers
Brightlayer is Eaton's free cloud-based remote monitoring software. Through the Brightlayer dashboard, you can monitor UPS status and battery levels from any web browser or mobile device. Receive alerts, push configurations, silence alarms or control outlet banks for a single UPS or a whole fleet of UPS anywhere in the world.
Accessories
Power Distribution Units (PDUs)
| Model Number | Description | |
|---|---|---|
| PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall |
Power Cords and Adapters
| Model Number | Description | |
|---|---|---|
| P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
| P006-014-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 14 ft. (4.27 m), Black |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| TL5SW5Y0950UC | 5-Year Extended Warranty Smart & SMX 0-950 VA UPS systems |
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Videos
- Cloud-Connected UPS Systems Overview
https://tripplite.eaton.com/video/cloud-connected-ups-systems-overview/1022262
Product Images