Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Adjustable sit-stand workstation improves workspace ergonomics without modifying the entire work surface by customizing desk height for sitting, standing and the comfort of different users.

  • Convenient handles for smooth height adjustment
  • Monitor platform adjusts up to 16 in. above work surface
  • Extra-large keyboard tray holds most popular models
  • Maximum weight capacity of 33 lb.
  • Promotes health and improves productivity
  • 5-year limited warranty

Overview

The WWSSD3622 Height-Adjustable Sit-Stand Desktop Workstation allows you to enjoy the benefits of standing for a portion of the day without using your entire work surface. Simply place the WWSSD3622 on a fixed-height desk or table. You can change the height of your monitor and keyboard to improve ergonomics, promote health and increase productivity.

To raise or lower the adjustable sit-stand desktop, press both side handles. The monitor platform and keyboard tray move together to provide smooth transitions between sitting and standing. The base remains stable at all heights. Maximum weight capacity is 33 pounds.

The monitor platform measures 36 x 22 inches and adjusts up to 16 inches above the work surface. It’s sturdy enough to support a dual-arm display mount.

The extra-large keyboard tray measures 27 x 9 inches to accommodate the largest popular keyboards. At its lowest height, the keyboard tray rests on the work surface. A cable management clamp attaches to the rear of the keyboard tray for neat bundling and organizing of keyboard and mouse cables.

Features

Adjustable Sit-Stand Workstation for Better Ergonomics
  • Rests on any fixed-height desk or table
  • Side handles raise and lower pneumatic arm for smooth height adjustment
  • Monitor platform and keyboard tray move together for seamless sit-stand transitions
  • Stable at all workstation heights
  • Maximum weight capacity of 33 lb.

Monitor Platform Supports Most Displays
  • 36 x 22 in. for flat-panel display, laptop or display mount
  • Adjusts up to 16 in. above the work surface
  • Sturdy enough to support dual-arm display mounts

Extra-Large Keyboard Tray
  • 27 x 9 in. tray holds most popular keyboard models

Convenient Cable Management Reduces Clutter
  • Rear clamp and zip ties included for bundling and organization of keyboard and mouse cables

Package Includes

  • Workstation (base, arm, monitor platform)
  • (2) Mounting feet
  • (6) Hex screws, 4 mm
  • Hex key, 4 mm
  • Cable management clamp
  • (2) Zip ties
  • (4) Felt pads
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332205858
Device CompatibilityMonitor/HDTV; Computer; Laptop
PHYSICAL
ColorBlack
Material of ConstructionMDF, Steel
Mounting LocationDesktop
Maximum Weight Capacity (lbs.)33
Number of Displays1
Shipping Dimensions (hwd / in.)9.06 x 26.60 x 41.30
Shipping Weight (lbs.)42.15
Unit Dimensions (hwd / in.)6.500 x 36.200 x 22.000
Unit Weight (lbs.)46.8
FEATURES & SPECIFICATIONS
Cord ManagementYes
Tools NecessaryNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Surge Protectors

  Model Number Description
3-Outlet Surge Protector with 2 USB Ports, 10 ft. (3.05 m) Cord - 510 Joules, Desk Clamp, White Housing TLP310USBCW TLP310USBCW 3-Outlet Surge Protector with 2 USB Ports, 10 ft. (3.05 m) Cord - 510 Joules, Desk Clamp, White Housing
Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing TLP310USBS TLP310USBS Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing
Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) TLP606DMUSB TLP606DMUSB Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total)

Audio Video Cables

  Model Number Description
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. P569-015-CERT P569-015-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft.

TV/Monitor Mounts

  Model Number Description
Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors DDR1327SFC DDR1327SFC Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

Accessories

  Model Number Description
AC/USB Charging Clip for Display Mounts DMACUSB DMACUSB AC/USB Charging Clip for Display Mounts

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.