Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Standby cloud-connected UPS offers remote monitoring, automated alerts and data analytics that can predict and prevent issues before they occur.

  • Cloud-based dashboard allows 24/7 remote monitoring via browser or mobile app
  • Cloud-connected UPS sets up in minutes to start protecting your devices.
  • Create account with two-factor authentication for an additional layer of security
  • NFC technology allows easy configuration of network settings from your mobile device
  • Lets you control outlets or shut down devices using your PC, tablet or smartphone
  • Sends you fast alert notifications and responses through email or SMS
  • 3-year limited warranty

Features

850VA/450W/120V Battery Backup for PCs and Retail Point-of-Sale Applications
The BC850RNC standby cloud-connected UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges and line noise for home/office computing, networking and point-of-sale equipment in retail, kiosks, food service and light industrial environments. For easy access, the input power cable, Ethernet port, AC outlets, power button and status LEDs are all on the same side.

Easy-to-Use Cloud-Enabled Remote Monitoring Powered by Brightlayer
Eaton’s cloud-based remote monitoring app offers convenient setup, control and management of a single UPS or a larger deployment. Scan the QR code on the UPS to download the app to your mobile device. Receive alerts, push configurations, silence alarms or control outlet banks using a mobile app or web browser. Being able to monitor and access an army of UPS systems from a remote location helps reduce the number of site visits, saving you time and money. The unit’s NFC (Near-Field Communication) area lets you configure network settings instantly from your mobile device.

Allows Time to Back Up Critical Files During a Blackout 
The BC850RNC restarts automatically once power is restored, regardless of battery charge level, saving you a costly site visit. During short blackouts and brownouts, the BC850RNC switches to battery power to keep connected equipment running. This allows you enough time to save data and complete a safe shutdown in case of a longer outage. 

Premium Protection from Surges and Line Noise Helps Your Equipment Perform Better
Rated for 190 joules of surge suppression, the BC850RNC and its five NEMA 5-15R outlets protect connected devices from the harmful effects of power surges. The BC850RNC also filters out disruptive electromagnetic interference (EMI) and radio frequency interference (RFI) that can destroy data and contribute to lengthy downtime.

Easy Preventative Maintenance and Initial Troubleshooting
The BC850RNC's self-test capability and user-replaceable internal battery can extend the life of the UPS and minimize disruption to operations. A resettable circuit breaker helps prevent dangerous system overloads.

Audible Alarm and Diagnostic LEDs Keep You Informed 24/7
An audible alarm and a red LED indicate a low battery or fault condition. A green LED indicates power and line/battery mode status. The audible alarm can be disabled via the remote monitoring app, which will still respond to silenced alarms.

Hardened Housing Compatible with Versatile Deployment Options
The flatpack housing allows use in locations with higher ambient temperatures (operating temperature range: 32° to 122°F / 0° to 50°C). The BC850RNC’s small size is suitable for desktop or floor placement. Secure mounting points on the bottom enable horizontal or vertical mounting and are spaced in a 100 x 100 mm VESA pattern for mounting to the back of a monitor with the included hardware. Attachment points allow installation on a shelf or beam with user-supplied cable ties. The five-foot power cord with NEMA 5-15P plug connects to any compatible AC outlet.

Package Includes

  • BC850RNC 120V 850VA 450W Standby UPS
  • (4) M4 x 12 mm screws
  • (4) M4 x 20 mm screws
  • Quick Start Guide
Energy Star certified RoHS compliant

Specifications

OVERVIEW
UPC Code037332283511
UPS TypeStandby
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)7.1A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers(1) 10A
UPS Input Cord Length (ft.)5
Recommended Electrical Service15A 120V
Maximum Input Amps7.1
Input Frequency50/60 HZ AUTO-SENSING
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)5
OUTPUT
Output Capacity (VA)850
Output Capacity (kVA)0.85
Output Capacity (Watts)450
Output Capacity (kW)0.45
Power Factor  0.53
Nominal Voltage Details120V
Frequency Compatibility50 / 60 Hz
Frequency Compatibility Details50 or 60Hz +/- 5Hz (Auto-sensing)
Output Voltage Regulation (Battery Mode)+-10%
Load Management Receptacles  Group of 5x 5-15R
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported120V
Output Receptacles(5) 5-15R
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  1.7 min. (450W)
Runtime Half Load (min.)  8 min. (225W)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)8 hours
Battery AccessRear panel battery door
Battery Replacement DescriptionReplaceable internal battery (see manual)
Battery Recharge Time8 hours
POWER
Input Voltage(s)120VAC
Battery Voltage (VDC)12
USER INTERFACE, ALERTS & CONTROLS
SwitchesPOWER ON - Press and hold power button about 1 second,UPS will be turned on. POWER OFF - Press and hold power button about 2 seconds,UPS will be turned off
Alarm Cancel OperationAudible Alarm Enable/Disable - In line mode,Press and hold power button about 10 seconds,Flashing Green LED indicates UPS will enter alarm Enable, Flashing Red LED indicates UPS will enter alarm Disable
Audible AlarmIn battery mode,Press and hold power button about 5 seconds,UPS will enter Temporary Mute,and then press and hold 5 seconds again to cancel this setting
LED IndicatorsUPS- GREEN - ON SOLID when the line input voltage is normal and battery fully charged. FLASH GREEN in line mode when charging battery. FLASH GREEN every 10s when the UPS is supplying battery power to the loads. RED - Flashes when the battery needs to be recharged and tested. Cloud interface - Network Link/Activity (GREEN): Flashes when there is network activity. Network speed (Yellow): 100 Mbps network speed (On Solid), 10 Mbps network speed (Flashing).
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  190
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorDesktop; Surface Mount; Wall-mount
Rack Height  0U
Shipping Dimensions (hwd / in.)10.32 x 6.18 x 14.92
UPS Housing MaterialPlastic
Unit Dimensions (hwd / in.)3.150 x 11.024 x 7.087
Unit Weight (lbs.)7.05
Input Cord ColorBlack
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range23° to 122°F (-5° to 50°C)
Relative Humidity0-95% RH @ 0-40C, non-condensing
AC Mode Efficiency Rating (100% Load)97%
Operating Elevation0-6562 ft. (0-2000 m)
Audible Noise40 dBA at 1 meter front side
COMMUNICATIONS
Network Monitoring Port DescriptionEthernet port (RJ45) - Port connects to a local network.
Network Monitoring Port  Network Configuration (options): with NFC; USB-C port: by enabling CLI commands.
Network Management Card DescriptionCloud-connected Remote Monitoring UPS
Communications InterfaceNear Field Communication (NFC); RJ45 Network; USB-C
LINE / BATTERY TRANSFER
Transfer Time  4 - 6 ms (max < 10 ms)
Low Voltage Transfer to Battery Power (Setpoint)95VAC ±5%
High Voltage Transfer to Battery Power (Setpoint)145VAC ±5%
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Minimum Battery Voltage for Cold Start @11V
High Availability UPS Features  Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS; High efficiency economy mode operation
APPLICATIONS
UPS ApplicationsExtreme Temperature Applications; Industrial; Retail/Point of Sale; Home/Office Desktop; Computer/Peripherals
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 107.3 (Canada); ICES (Canada); UL 1778
Product ComplianceENERGY STAR Qualified; FCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$100,000 Ultimate Lifetime Insurance 

Questions & Answers

Brightlayer is Eaton's free cloud-based remote monitoring software. Through the Brightlayer dashboard, you can monitor UPS status and battery levels from any web browser or mobile device. Receive alerts, push configurations, silence alarms or control outlet banks for a single UPS or a whole fleet of UPS anywhere in the world. 

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Power Distribution Units (PDUs)

  Model Number Description
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

Power Cords and Adapters

  Model Number Description
Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black P006-006-13LA P006-006-13LA Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black
Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 14 ft. (4.27 m), Black P006-014-13RA P006-014-13RA Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 14 ft. (4.27 m), Black

Services & Extended Warranties

Extended Warranty

Part Number Description
TL5SW5Y0950UC 5-Year Extended Warranty Smart & SMX 0-950 VA UPS systems

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.