Part Number: WWSS1DWSTAA TAA
Mobile cart with adjustable desktop lets you roll a printer, laptop, UPS system and other workstation essentials from one room to another.
- Ideal for rolling your workstation equipment through offices and schools
- Height-adjustable desktop accommodates laptop, UPS and other workstation tools
- Locking 4 in. swivel casters enable smooth rolling and secure the workstation at rest
- Pull-out tray for keyboard and mouse slides inside out of sight when not in use
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 5-year limited warranty
Features
Take Your Work Wherever Your Work Takes You
This workstation combines a height-adjustable work surface and monitor mount with the convenience of a mobile cart. Arrange your laptop, UPS system and other necessary work equipment on the adjustable shelf and base below (some assembly required). Then roll everything safely and smoothly from room to room, wherever your work takes you. The desktop adjusts from 35.1 to 47.75 inches (89 to 121 centimeters) in height to accommodate both sitting and standing users.
Includes a Monitor Mount and Keyboard Tray
The height-adjustable monitor arm tilts and swivels to help you find the perfect viewing angle. It supports displays up to 24 inches (61 centimeters). Your keyboard and mouse rest on a tray that pulls out for easy use and slides back inside the worksurface when not in use.
Comes Ready to Roll Wherever You Need to Go
Four-inch swivel casters allow you to roll the WWSS1DWSTAA into any office, conference room, huddle space or classroom best suited for cost-efficient resource sharing. Ease of movement allows collaborative workflow to happen in any location and maximizes usage to increase engagement, creativity and productivity. The casters lock into place to keep the stand securely in position while at rest.
TAA-Compliant for GSA Schedule Purchases
The WWSS1DWSTAA is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
| UPC Code | 037332279675 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Ivory |
| Material of Construction | Wood and Steel |
| VESA Pattern (mm) | 75x75; 75x100; 100x75; 100x100 |
| Motion | Swivel; Tilt |
| Mounting Location | Floor |
| Degrees of Motion | 360 degree swivel, 60 degree tilt |
| Maximum Screen Size (in.) | 24 |
| Maximum Weight Capacity (lbs.) | 15.41 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 17.90 x 24.68 x 26.85 |
| Shipping Weight (lbs.) | 101.20 |
| Unit Dimensions (hwd / in.) | 49.600 x 60.000 x 21.600 |
| Unit Weight (lbs.) | 96.8 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | Yes |
| Tools Necessary | Yes |
| Height Adjustable | Yes |
| Locking | Yes |
| Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |