Part Number: A200-010-BNC
Provides signal patching and balanced line applications for AV signal transmission in manufacturing, warehouse and other industrial settings.
- 75 ohm RG-6 cabling for low-level signal patching and balanced line applications
- IP68-rated hoods endure immersion in water during harsh weather/industrial conditions
- Nickel connectors with gold contacts resist corrosion that can weaken the signal
- Polarized interface ensures proper mating of locking BNC connectors
- For AV transmission in manufacturing, warehousing and outdoor environments
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Coaxial Cabling for Plant Floors and Harsh Outdoor Environments
This rigid industrial coax cable (M/M) is ideal for signal patching and balanced line applications for audiovisual transmission in harsh environments. The A200-010-BNC is designed for indoor or outdoor use wherever heavy vibrations, water and dust are present, including industrial plants, warehouses and other manufacturing settings.
IP68 Rating Denotes Resistance to Dust and Water
The hoods’ IP68 rating means the A200-010-BNC is not only 100% protected against dust, but also able to endure immersion in 1.5 meters of water for up to 60 minutes with no damage or decline in performance, keeping the cable safe in storms and other foul weather. The BNC connectors lock into place to ensure your AV connection remains stable and secure.
High-Quality Components
The A200-010-BNC is recommended for transmitting high-definition television signals from cable/satellite boxes. Molded nickel-plated connectors with gold-plated contacts provide maximum conductivity and minimum data loss to guarantee a clear transmission free of interference.
Specifications
OVERVIEW
| UPC Code | 037332287076 |
| Technology | Coax |
| Cable Type | Passive |
VIDEO
| HDR Support | No |
| 3D Video Supported | No |
CONNECTIONS
| Side A - Connector 1 | BNC (MALE) |
| Side B - Connector 1 | BNC (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | FT2 |
| Cable Outer Diameter (OD) | 6.9MM |
| Wire Gauge (AWG) | 18 |
| Cable Length (ft.) | 10 |
| Shipping Dimensions (hwd / in.) | 10.00 x 8.00 x 0.50 |
| Unit Dimensions (hwd / in.) | 10.000 x 8.000 x 0.500 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Relative Humidity | 0-90% non-condensing |
FEATURES & SPECIFICATIONS
| Integrated/Removable Cable | No |
| IP68 Rated | Yes |
| Ohms | No |
| Integral Strain Relief | No |
| Impedance-Matched Twisted-Pair Construction | No |
| Scaler Function | No |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| A200-010-IND | Rigid Industrial RF Coaxial Cable (M/M) - IP68, F-Type Connectors, 10 ft. (3.1 m), Black | |
| A200-FF-BNC | Rigid Industrial BNC Adapter (M/F) - IP68, Black | |
| A200-FF-IND | Rigid Industrial F-Type Adapter (M/F) - IP68, Black |
Server Racks & Cabinets
| Model Number | Description | |
|---|---|---|
| SRIN4181810 | SmartRack Outdoor Industrial Enclosure with Lock - NEMA 4, Surface Mount, Metal Construction, 18 x 18 x 10 in., Gray | |
| SRN3RG6U | SmartRack Industrial Enclosure - NEMA 3R, Wall Mount, Metal, Locking, Fan With Thermal Switch, 16.5 in. Depth, 6U, Gray |
Documents & Downloads
Declarations of Conformity
Product Images