Part Number: UPB-04K0-1CM

Portable power bank uses wireless technology to charge your smartphone or other compatible device.
- Charges your Apple, Android or Windows smartphone without connecting a cable
- Portable power ideal for road trips, blackouts and other applications without power
- Magnetic charging pad compatible with MagSafe and other wireless-compatible devices
- Protects phone against overcharges, over-voltage, over-current and short circuits
- Adjustable stand allows scrolling, texting or watching video vertically or horizontally
- 1-year limited warranty
Features
4000mAh Lithium-Ion Battery Charges Your Device without an AC Power Outlet
No more frantic searching for an outlet when your mobile device’s battery power is getting low. Small and lightweight, this high-capacity power bank dishes out 4000mAh of battery capacity for charging mobile devices, including smartphones, tablets, e-readers and handheld gaming devices. Lithium-ion lasts longer than lead-acid batteries and saves you money in the end. The UPB-04K0-1CM charges devices via its magnetic wireless charging pad or its USB-C port with the included USB-C charging cable.
Magnetic Module Keeps Your Phone Charged, Secure and Ready to Use
The magnetic charging pad is compatible with all smartphones and other devices that support wireless charging. It also works with MagSafe-compatible smartphones (including iPhone 12 and later) to prevent the phone from being jostled off the pad and disconnected while charging.
Adjustable Stand Gives You More Flexibility Over Charging
You can charge your phone while it lays flat on the charging pad, or you can use the adjustable kickstand for flexible placement during charging. You can place the phone vertically to read notifications and messages while it charges or horizontally to stream video.
Protects Your Expensive Devices During Charging
Comprehensive safety features ensure worry-free charging of mobile devices. The UPB-04K0-1CM protects your devices against short circuit, over-voltage, over-current, over-charge and over-discharge. Total output current cannot exceed 9V 2A (18W). The power bank turns off automatically when the connected device reaches full charge.
Easy to Recharge for the Next Time You Leave Home
A lithium-ion battery with 4000mAh of capacity provides charging at maximum power draw for hours, making your devices ready when you need them. Status LEDs let you know how much battery capacity is left. When it’s time to charge the internal battery, use the included USB charging cable to connect the power bank’s USB-C port to a computer or wall charger. The UPB-04K0-1CM maintains its charge when not in use.
Compact Housing Packs in a Pocket for On-the-Go Charging
An ideal power solution when you’re on the road or stuck somewhere without convenient electricity, the portable all-in-one battery charger weighs less than half a pound. It fits comfortably in your purse, pocket or backpack to keep your smartphone, tablet or other handheld device operating when you need it. The UPB-04K0-1CM is compatible with Apple, Android and Windows devices.
System Requirements
Compatible with Apple, Android and Windows devices
Package Includes
- UPB-04K0-1CM Portable Wireless Magnetic Charging Power Bank
- USB-A to USB-C charging cable, 3 ft. (0.9 m)
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332279323 |
Product Type | Portable Battery Bank with Wireless Magnetic Charging |
Charging Form Factor | Pad/Stand; Portable |
Device Compatibility | Phone; Tablet |
Technology | USB |
Country/Region | North America |
INPUT
Nominal Input Voltage(s) Supported | 5V DC; 9V DC |
Input Plug Type | USB-C (FEMALE) |
Input Plug Type Details | USB-A to USB-C charging cable, or user supplied USB-C to USB-C cable |
OUTPUT
Output Capacity (Watts) | 18 |
Output (Watts) | 18W |
Continuous Output Capacity (Watts) | 18 |
Overload Protection | Yes |
BATTERY
Battery Charging (5V/1.5A Port) | No |
Capacity (Ah) | 4000 |
POWER
Power Source Type | USB |
Battery Capacity | 4000mAh |
USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | USB C (FEMALE) |
Side B - Connector 1 | Magnetic Charger |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | LED's will illuminate one by one (4 total) to indicate status of battery and to indicate device is charging. The LED's will illuminate in left to right order when charging from 0% to 100%, and will then decrease from right to left as battery is decreased during use. |
CHARGING
Number of Charging Ports | 1 |
Total Charging Amps | 3A |
Total Charging Watts | 18 |
Charging Method | Magnetic Charger; USB; Wireless |
Charging Method Detail | 4,000 mAh |
Charging Port Type | USB C (FEMALE); WIRELESS CHARGING COIL |
Charging Ports Details |
|
Charging Ports / Amps | 2A; 3A |
Magnetic Charging | Yes |
Wireless Charging | Yes |
Overcharge Protection | Yes |
Compatible Devices | Smartphone; Tablet |
PHYSICAL
Color | Black |
Material of Construction | PC+ABS |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 3.5 |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Total Number of Ports | 1 |
Unit Dimensions (hwd / in.) | 0.530 x 2.740 x 4.210 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.55 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -13° to 113°F (-25° to 45°C) |
Operating Humidity Range | 20% to 90% RH |
Storage Humidity Range | 45% to 85% RH |
FEATURES & SPECIFICATIONS
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
Over Current Protection | Yes |
Quick Charge Compliant | No |
USB Hub Ports | No |
Qi Compliant | No |
STANDARDS & COMPLIANCE
Product Certifications | ICES (Canada); NOM (Mexico) |
Product Compliance | FCC (USA); RoHS; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Lightning Charging Cables
Model Number | Description | |
---|---|---|
M102-003-WH | USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m) | |
M102-02M-WH | USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 2 m (6.6 ft.) |
USB Cables
Model Number | Description | |
---|---|---|
U040-C1M-C-5A | USB-C Cable (M/M), USB 2.0, 5A Rated, USB-IF Certified, 1M (3.3 ft) | |
U040-C2M-C-5A | USB-C Cable (M/M), USB 2.0, 5A (100W) Rated, USB-IF Certified, 2M (6.6 ft) | |
U426-003 | USB-C to USB Micro-B Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |