Part Number: DCPU2
- Rolls under your desk to leave valuable tabletop and floor space clear
- Adjusts to fit wide range of CPUs from 4.7 to 8.2 in. wide (11.9 to 20.9 cm)
- Durable metal construction with powder-coated finish blends into any décor
- Open frame design allows easy access to rear cabling and ports for quick adjustments
- 4 swivel casters (2 locking) allow smooth, easy movement across the floor
- 5-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332248886 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| Motion | Fixed |
| Maximum Weight Capacity (lbs.) | 22 |
| Shipping Dimensions (hwd / in.) | 10.50 x 5.40 x 6.10 |
| Unit Dimensions (hwd / in.) | 5.030 x 8.200 x 10.300 |
| Unit Weight (lbs.) | 3.1 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; RoHS3; CE (Europe); REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Useful Web Pages
Product Images