Part Number: DCPU1
Secures your computer to a wall, desk or rail, which saves valuable desk, table and floor space near your workstation. Ideal for home, school or office use.
- Fits most CPUs from 4 to 6.25 in. wide
- Open frame design allows easy access to CPU and cabling
- Wall-mounting hardware included
- Supports up to 40 lbs (18.1 kgs)
- 5-year limited warranty
Overview
The DCPU1 CPU/Computer Mount saves valuable desk, table and floor space by securing your computer to a wall, desk or rail. Ideal for home, school and office use beneath, above or adjacent to your workstation, the DCPU1 fits most CPUs from 4 to 6.25 inches wide. Its adjustable open frame allows easy access to the CPU and its cabling. The durable all-metal unit supports up to 40 lbs (18.1 kgs). The scratch-resistant powder-coated finish tolerates frequent handling and blends with any décor. Wall-mounting hardware is included.
Features
- Mounts your computer to wall, desk or rail
- Adjustable frame fits most CPUs from 4 to 6.25 in. wide
- Wall-mounting hardware included
- Ideal for home, school or office use beneath, above or adjacent to your workspace
Durable Metal Construction
- Supports up to 40 lbs (18.1 kgs)
- Scratch-resistant powder-coated finish blends with any décor
- Open frame design allows easy access to CPU and cabling
Specifications
OVERVIEW
| UPC Code | 037332181671 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Gray |
| Material of Construction | Steel |
| Motion | Fixed |
| Mounting Location | Wall |
| Degrees of Motion | Fixed |
| Maximum Weight Capacity (lbs.) | 40 |
| Shipping Dimensions (hwd / in.) | 4.29 x 4.48 x 11.33 |
| Shipping Weight (lbs.) | 4.98 |
| Unit Dimensions (hwd / in.) | 6.100 x 6.100 x 10.030 |
| Unit Weight (lbs.) | 4.4 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; RoHS3; CE (Europe); REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images