Part Number: DWM1327SP
![](http://assets.tripplite.com/core-site-images/logo-tripp-lite-series.png)
Hangs a flat-panel television, monitor or other display on the wall. Ideal for home, office, hotels, bars and restaurants. Swivels and tilts to provide optimal viewing angles.
- Fits most flat-panel displays from 13 to 27 in.
- One-touch adjustment for comfortable viewing
- 180° swivel, -15° to +15° tilt and -2° to +2° screen adjustment
- Supports up to 33 lbs (14.9 kgs)
- 5-year limited warranty
Overview
The VESA-compliant DWM1327SP Swivel/Tilt Wall Mount allows you to mount your flat-panel television, monitor or other display on the wall. Ideal for home, office, hotels, bars and restaurants, it fits most flat-panel displays from 13 to 27 inches.
The full-motion swivel arm can be independently adjusted for angle and height to give you maximum flexibility in positioning your display to fit your environment and comfort level. A 180° swivel, -15° to +15° tilt and -2° to +2° screen level adjustment capability minimizes glare and provides comfortable viewing from multiple angles.
Durable all-metal frame with soft rubber-feel finish supports up to 33 lbs (14.9 kgs). Comes fully assembled for quick mounting to the wall with included hardware. Conforms to VESA-compliant displays with any of the following mounting hole patterns: 75 x 75 mm and 100 x 100 mm.
Features
- Fits most flat-panel televisions, monitors and other displays from 13 to 27 in.
- Ideal for home, office, hotels, bars and restaurants
- Full-motion swivel arm adjusts independently for angle and height
- Mounting hardware included
- 180° swivel, -15° to +15° tilt and -2° to +2° screen level adjustment capability provides comfortable viewing from multiple angles
- Supports up to 33 lbs (14.9 kgs)
- Soft rubber-feel finish with decorative covers blends with any décor
- Fully assembled for immediate installation
- Display cable attaches to mount to reduce clutter
- Supports the following VESA mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 100 x 75 mm, and 100 x 100 mm
Specifications
OVERVIEW
UPC Code | 037332183538 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black; Silver |
Material of Construction | Steel |
VESA Pattern (mm) | 100x100; 100x75; 75x100; 75x75 |
Motion | Full |
Mounting Location | Wall |
Degrees of Motion | -15/+15 Tilt; 180 Swivel; -2/+2 Level Adjustment |
Minimum Screen Size (in.) | 13 |
Maximum Screen Size (in.) | 27 |
Maximum Weight Capacity (lbs.) | 33 |
Min/Max Arm Extension (in.) | 2.16 min to 22.85 max |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 3.54 x 15.75 x 19.69 |
Shipping Weight (lbs.) | 8.64 |
Unit Dimensions (hwd / in.) | 7.480 x 5.200 x 22.830 |
Unit Weight (lbs.) | 8.64 |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
Accessories
Faceplates & Boxes
Model Number | Description | |
---|---|---|
N042-001-WH | 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
Audio Video Cables
Model Number | Description | |
---|---|---|
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
P560-006 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
P568-006-RA2 | High-Speed HDMI Cable with 2 Right-Angle Connectors, Digital Video with Audio (M/M), 6 ft. (1.83 m) | |
P568-006-SW | High-Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Display Mounts for Flat-Panel Displays and HDTVs
https://tripplite.eaton.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335 - Wall Mounts for Flat-Panel Displays
https://tripplite.eaton.com/video/wall-mounts-for-flat-panel-displays/69626
Product Images