Part Number: DMCS60100XX
- Holds most flat or curved 60-100 in. displays up to 220 lb. (99.8 kg)
- Accommodates interactive whiteboards, including Promethean models
- Height adjustable from 47 to 65 in. for best viewing
- Locking swivel casters easily roll over carpet
- Shelves hold a webcam and a Blu-ray player or laptop
- 5-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332224620 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black; Silver |
| Material of Construction | Aluminum, Steel |
| VESA Pattern (mm) | 1000x400; 1000x500; 1000x600; 200x200; 200x300; 200x400; 200x500; 300x200; 300x300; 300x400; 300x500; 300x600; 400x200; 400x300; 400x400; 400x500; 400x600; 500x200; 500x300; 500x400; 500x500; 500x600; 600x300; 600x400; 600x500; 600x600; 600x900; 700x300; 700x400; 700x500; 700x600; 800x300; 800x400; 800x500; 800x600; 900x400; 900x500 |
| Motion | Tilt |
| Mounting Location | Floor |
| Degrees of Motion | +5° to -10° |
| Minimum Screen Size (in.) | 60 |
| Maximum Screen Size (in.) | 100 |
| Maximum Weight Capacity (lbs.) | 220 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 9.80 x 25.80 x 47.50 |
| Shipping Weight (lbs.) | 100.00 |
| Unit Dimensions (hwd / in.) | 46.200 x 44.000 x 27.600 |
| Unit Weight (lbs.) | 61 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | Yes |
| Tools Necessary | Yes |
| Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Surge Protectors
| Model Number | Description | |
|---|---|---|
| TLP310USBC | Protect It! 3-Outlet Surge Protector with Desk Clamp, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing | |
| TLP310USBS | Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing | |
| TLP606DMUSB | Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
| P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
| P569-015-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. |
Accessories
| Model Number | Description | |
|---|---|---|
| DMCCASTER | Locking Caster Kit for Rolling TV/Monitor Carts - Heavy Duty, Swivel, 4 in. Diameter, 4 Casters |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Rolling TV Carts
https://tripplite.eaton.com/video/rolling-tv-carts/768450 - How to Assemble the DMCS60100XX Mobile Flat-Panel Monitor Stand
https://tripplite.eaton.com/video/how-to-assemble-the-dmcs60100xx-mobile-flat-panel-monitor-stand/765522
Product Images