Part Number: U460-004-4C-G2C
Adds 4 new USB-C ports to the USB-C or Thunderbolt 3 port on your MacBook, Chromebook, Windows laptop, PC, tablet or smartphone.
- Travel-sized USB-C hub features 4 USB-C ports for connecting essential peripherals
- All ports support USB 3.2 Gen 2 speeds up to 10 Gbps for fast data transfers
- Power Delivery port supports 20V 5A (100W) power output for charging host device
- 3 ports support 5V 1.5A (7.5W) fast-charging for headsets and other small devices
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
USB-C Hub Connects 4 USB Peripherals to Your Computer’s USB-C or Thunderbolt 3 Port
This USB-C hub with PD charging connects up to four USB-C peripherals to your MacBook, Chromebook, Windows laptop, PC, tablet or smartphone. Expand the potential of your device by connecting multiple USB peripherals that can help you do your job faster, easier and better, such as external storage (M.2 SATA or NVMe enclosures), USB-C thumb drives, digital cameras, wireless headsets and other podcasting equipment. An ideal choice for Work From Home and Work From Anywhere professionals, the U460-004-4C-G2C also charges your smartphones, tablets and other mobile devices.
Transfers Data at Lightning-Fast USB 3.2 Gen 2 Speeds
All four USB ports transfer data at speeds up to 10 Gbps, which is double the rate of USB 3.2 Gen 1. The USB ports are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices. Three fast-charging ports provide up to 5V 1.5A (7.5W) for charging smartphones and other mobile devices.
PD Charging Port Charges Host Device via AC Wall Charger
The USB-C Power Delivery port supports power output up to 20V 5A (100W), which is more than sufficient for charging and powering the connected source device, such as a MacBook Pro, Windows laptop or Chromebook, or a handheld gaming device like a Steam Deck, Nintendo Switch or ASUS ROG. Just connect the device’s wall charger to both the USB-C PD port and an AC outlet. Note: 15W is reserved for powering the hub. User-supplied power adapter and Type-C cable must support 100W charging to reach full charging output of PD charging port.
Ready to Use Right Out of the Package
The plug-and-play USB-C hub requires no software, drivers or external power. The lightweight unit fits easily into a pocket, briefcase or laptop bag for connecting on the go.
System Requirements
- Source device with USB-C or Thunderbolt 3 port (USB 3.2 Gen 2 capability required for 10 Gbps speeds)
- Source device’s USB-C port must support PD charging to charge the device via the hub’s PD charging port
Package Includes
- U460-004-4C-G2C 4-Port USB-C Hub, Gray
- Installation instructions
Specifications
OVERVIEW
| UPC Code | 037332286109 |
| Product Type | Hub |
| Device Compatibility | Amazon Kindle; Chromebook; Computer; Headphones; Laptop; Phone; Tablet; Video Game System; Watch |
| Technology | Thunderbolt; USB 3.x |
| Country/Region | Global |
| Host Connector | USB C (MALE) |
VIDEO
| Number of Monitors Supported | 0 |
| Extended Mode | No |
| Mirror Mode | No |
DATA
| Data Ports | (4) USB C (FEMALE) |
| Data Ports Details | (4) USB-C - USB 3.2 Gen 2 (10 Gbps) |
INPUT
| Built-In Cable Length (ft.) | 0.492 |
| Built-In Cable Length (in.) | 5.91 |
| Bus Powered | Yes |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| Power Source Type | Bus; USB |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | (4) USB C (FEMALE) |
| Connector Plating | Nickel |
CHARGING
| Number of Charging Ports | 4 |
| Total Charging Watts | 100 |
| Charging Port Type | (4) USB C (FEMALE) |
| Charging Ports | (1) USB-C: 100W (20V 5A) Power Delivery (PD 3.0); (3) USB-C: 5V 1.5A (7.5W) |
| Charging Ports / Amps | (3) 1.5A; (1) 5A |
| Compatible Devices | Chromebook; Laptop; Portable Speaker; Smartphone; Tablet; Video Game Console |
PHYSICAL
| Color | Black; Gray |
| Material of Construction | TPE + ABS |
| Cable Jacket Color | Black |
| Cable Jacket Material | TPE |
| Cable Outer Diameter (OD) | 4.3MM |
| Wire Gauge (AWG) | 34/24 |
| Total Number of Ports | 4 |
| Shipping Dimensions (hwd / in.) | 0.91 x 5.51 x 3.94 |
| Shipping Weight (lbs.) | 0.15 |
| Unit Dimensions (hwd / in.) | 0.470 x 1.570 x 3.780 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.15 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 113°F (-10° TO 45°C) |
| Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
| Operating Humidity Range | 10% TO 85% RH, NON-CONDESNING |
| Storage Humidity Range | 25% TO 93% RH, NON-CONDESNING |
| Power Provided to Connected Device(s) | (X3) USB-C DATA PORTS: 12W; (X1) USB-C CHARGING PORT: 100W (20V, 5A; 15W IS DEDICATED TO THE FUNCTIONING OF THE HUB) |
FEATURES & SPECIFICATIONS
| Over Current Protection | Y |
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 4 |
| USB Specification | USB 3.2 Gen 2 (Up to 10 Gbps) |
| Data Transfer Rate | (4) 10 Gbps |
| Ethernet Support | No |
| UASP Support | No |
| Auto MDIX Support | No |
| Full Duplex Support | No |
| Suspend Mode Support | No |
| Remote Wakeup Support | No |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS3; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-W01-100C1G | Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White |
USB Cables
| Model Number | Description | |
|---|---|---|
| U420-20N-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, Thunderbolt 3 Compatible, 20-in. (50.8 cm) | |
| U420-C03-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| U428-C03-G2 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
USB Adapters
| Model Number | Description | |
|---|---|---|
| U329-000-10G | USB-C to USB-A Adapter (F/M), USB 3.2 Gen 2 (10 Gbps) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images