Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$65.99 Avg. Price
Protect your home and office electronics, including phones and modems, against surges, spikes and line noise.
  • 8 5-15R NEMA outlets, including 3 for bulky transformers
  • Surge suppression rating of 3150 joules
  • Filters out threatening EMI/RFI line noise
  • 15A resettable circuit breaker foils dangerous overloads
  • 6-ft. (1.83 m) power cord with right-angle 5-15P plug for connecting in tight spaces

Features

3150-Joule Surge Protection for Home or Office Electronics
The 3150-joule rating means your computer, printer, scanner, external hard drive and other sensitive electronic components are protected against even the strongest surges and spikes.
Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Built-in RJ11 jacks (1 in/2 out) prevent surges from damaging your modem/fax/phone equipment.
This TAA-compliant surge protector features full normal mode (H-N) and common mode (N-G/H-G) line surge suppression. It filters out disruptive EMI/RFI line noise that can cause equipment damage or data loss and exceeds IEEE 587 Category A and B surge suppression specifications.
Accepts Wide Range of Electronic Devices
This 6-ft. (1.83 m) surge protector has eight NEMA 5-15R AC outlets, including three widely spaced outlets to accommodate bulky transformers without blocking other outlets. Built-in child-safety covers prevent accidental contact with unused outlets.
Premium Safety Features
Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required A lighted on/off switch provides one-touch control over connected equipment. An integrated 15A circuit breaker protects outlets against overloads. LEDs show grounding and protection status at a glance.
Fits Effortlessly Into Your Workstation
This cable modem surge protector includes a 6-ft. (1.83 m) AC power cord long enough to reach distant outlets. A right-angle NEMA 5-15P plug allows furniture and equipment to move flush against the wall. Keyhole slots on bottom panel provide convenient wall or desk mounting options.
Compliant with TAA
The TLP806TELTAA surge protector is compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Lifetime Limited Warranty and Ultimate Lifetime Insurance
This cable modem surge protector comes with a lifetime limited warranty and is backed by $150,000 Ultimate Lifetime Insurance for any connected components damaged by a power surge (U.S., Canada and Puerto Rico only).

Package Includes

  • Safeguards your computer, printer and fax from dangerous surges
  • Protects your phones, wireless routers and broadband modems, as well as desk lamps and small appliances
  • Shields TVs, DVD players, video game consoles, streaming media players, sound systems and device chargers from energy spikes
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332224903
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)6
Right-Angle PlugYes
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(8) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(6) Yes
Outlet OrientationSingle row of 5, plus a second row of 3 for transformer accommodation
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2-position red illuminated on/off power switch
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  3150
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating400 L-N, 500 L-G, 500 N-G
EMI / RFI Filtering  Up to 40 dB
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details1 line
Network (Ethernet) ProtectionNo
Telephone/DSL ProtectionYes
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorLight Gray
Housing ColorLight Gray
Mounting Holes or SlotsYes
Receptacle ColorLight gray
Shipping Dimensions (hwd / in.)2.00 x 7.40 x 11.50
Unit Dimensions (hwd / in.)10.500 x 3.900 x 2.200
Unit Weight (lbs.)1.52
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 497A; UL 1363; UL Listed
Product ComplianceFCC Part 68; RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$150,000 Ultimate Lifetime Insurance 

Questions & Answers

Accessories

Accessories

  Model Number Description
Clamp-On Power Strip Holder, Black CLAMPUSBLK CLAMPUSBLK Clamp-On Power Strip Holder, Black
Clamp-On Power Strip Holder, White CLAMPUSW CLAMPUSW Clamp-On Power Strip Holder, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.