Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Network Adapters

Technology
  • Cat5/5e
  • Cat6
  • Cat6a
  • Cat8
  • Multimode
  • Serial
  • Singlemode
  • USB
  • USB 2.0 (High Speed)
  • USB 3.x
  • Wireless
Connector 1
  • DB9
  • LC
  • MPO
  • RJ45
  • SC
  • ST
  • USB-A
  • USB-C
Network Compatibility
  • 100 Mbps (Fast Ethernet)
  • 1 Gbps (Gigabit)
  • 2.5 Gbps
  • 100 Gbps
  • 400 Gbps
Eaton Network Adapters - Part Number U336-000-R

USB 3.0 to Gigabit Ethernet NIC Network Adapter - 10/100/1000 Mbps, Black

  • Type: Cat5
  • Technology: Cat5/5e; Cat6
  • Connector 1: USB 3.0 A (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number U236-000-R

USB 2.0 Ethernet NIC Adapter - 10/100 Mbps, RJ45, Black

  • Type: Cat5
  • Technology: Cat5/5e; Cat6; USB 2.0 (High Speed)
  • Connector 1: USB A (MALE)
  • Network Compatibility: 100 Mbps (Fast Ethernet)
More InfoCheck Prices
Eaton Network Adapters - Part Number U336-U03-GB

USB to Gigabit Ethernet NIC Network Adapter with 3 Port USB 3.x (5Gbps) Hub

  • Type: Cat5
  • Technology: Cat5/5e; Cat6; USB 3.x
  • Connector 1: USB 3.0 A (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number U263-AC600

Dual-Band USB Wi-Fi Adapter - 2.4 GHz and 5 GHz

  • Type: Wireless
  • Technology: USB 2.0 (High Speed); Wireless
  • Connector 1: USB A (MALE)
More InfoCheck Prices
Eaton Network Adapters - Part Number U436-06N-GB

USB-C to Gigabit Network Adapter with Thunderbolt 3 Compatibility - Black

  • Type: Cat5
  • Technology: Cat5/5e; Cat6
  • Connector 1: USB C (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number U336-000-GB-CA

USB-C, USB-A to RJ45 Gigabit Ethernet Network Adapter (2xM/F), USB 3.2 Gen 1, Black

  • Type: Cat5
  • Technology: Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); USB 3.x
  • Connector 1: USB A (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number P440-89FF

DB9 to RJ45 Modular Serial Adapter (F/F), RS-232, RS-422, RS-485

  • Type: Serial
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: DB9 (FEMALE)
More InfoCheck Prices
Eaton Network Adapters - Part Number U009-006-RJ45-X

USB-A to RJ45 Rollover Console Cable (M/M) - Cisco Compatible, 250 Kbps, 6 ft. (1.83 m), Black

  • Type: USB-A
  • Technology: Cat5/5e; USB
  • Connector 1: USB A (MALE)
More InfoCheck Prices
Eaton Network Adapters - Part Number U009-010-RJ45-X

USB-A to RJ45 Rollover Console Cable (M/M) - Cisco Compatible, 250 Kbps, 10 ft. (3.05 m), Black

  • Type: USB-A
  • Technology: Cat5/5e; USB
  • Connector 1: USB A (MALE)
More InfoCheck Prices
Eaton Network Adapters - Part Number U436-000-GB

USB-C to Gigabit Ethernet Vertical Network Adapter (M/F) - USB 3.1 Gen 1, 10/100/1000 Mbps, Black

  • Type: Cat5
  • Technology: Cat5/5e; Cat6
  • Connector 1: (1) USB C (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number U436-06N-GBW

USB-C to Gigabit Network Adapter, Thunderbolt 3 Compatibility - White

  • Type: Cat5
  • Technology: Cat5/5e; Cat6
  • Connector 1: USB C (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number U336-000-GBW

USB 3.0 to Gigabit Ethernet NIC Network Adapter - 10/100/1000 Mbps, White

  • Type: Cat5
  • Technology: Cat5/5e; Cat6
  • Connector 1: USB 3.0 A (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number U336-000-GB-AL

USB 3.0 SuperSpeed to Gigabit Ethernet NIC Network Adapter, 10/100/1000, Plug and Play, Aluminum

  • Type: Cat5
  • Technology: Cat5/5e; Cat6
  • Connector 1: USB 3.0 A (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number B090-A9F

Modular Serial Adapter Straight-Through Wiring (DB9 F to RJ45 F)

  • Type: Serial
  • Connector 1: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Network Adapters - Part Number U009-015-RJ45-X

USB-A to RJ45 Rollover Console Cable (M/M) - Cisco Compatible, 250 Kbps, 15 ft. (4.57 m), Black

  • Type: USB-A
  • Technology: Cat5/5e; USB
  • Connector 1: USB A (MALE)
More InfoCheck Prices
Eaton Network Adapters - Part Number N035-001

2-to-1 RJ45 Network Signal Splitter (M/2xF) - 10/100 Mbps Ethernet, Cat5/Cat5e, 6 in. (15 cm)

  • Type: Cat5
  • Technology: Cat5/5e
  • Connector 1: (2) RJ45 (FEMALE)
More InfoCheck Prices
Eaton Network Adapters - Part Number N458-001-62

Duplex Multimode 62.5/125 Fiber Adapter (LC-SC M/F) 1 ft. (0.31 m)

  • Type: Fiber
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
More InfoCheck Prices
Eaton Network Adapters - Part Number N846-08N-A2B

MTP/MPO Parallel Optics Base-8 Migration Fiber Adapter, Polarity A to B, 12 Fiber, 40GB/100GB, OM4 M/F, Magenta, 8 in.

  • Type: Fiber
  • Technology: Multimode
  • Connector 1: 12F MPO (MALE)
  • Network Compatibility: 100 Gbps; 400 Gbps
More InfoCheck Prices
Eaton Network Adapters - Part Number P440-89FM

DB9 to RJ45 Modular Serial Adapter (M/F), RS-232, RS-422, RS-485

  • Type: Serial
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: DB9 (MALE)
More InfoCheck Prices
Eaton Network Adapters - Part Number U436-06N-2P5

USB-C to RJ45 Gigabit Ethernet Network Adapter (M/F) - USB 3.2 Gen 1, 2.5 Gbps Ethernet

  • Type: Cat5
  • Technology: Cat5/5e; Cat6; Cat6a; Cat8
  • Connector 1: USB C (MALE)
  • Network Compatibility: 2.5 Gbps
More InfoCheck Prices
Eaton Network Adapters - Part Number U436-06N-GBW-RA

USB-C to Gigabit Network Adapter with Right Angle USB-C, Thunderbolt 3 Compatibility - White

  • Type: Cat5
  • Connector 1: USB C (MALE) - RIGHT ANGLE
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number U336-MMF-1G-LC

USB 3.0 Multimode Fiber Optic Transceiver Ethernet Adapter, 10/100/1000 Mbps, 1310nm, 550m, LC

  • Type: Fiber
  • Connector 1: USB 3.0 A (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number N457-001-62

Duplex Multimode 62.5/125 Fiber Adapter (LC-ST M/F) 1 ft. (0.31 m)

  • Type: Fiber
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
More InfoCheck Prices
Eaton Network Adapters - Part Number N458-001-9

Duplex Singlemode 9/125 Fiber Adapter (LC-SC M/F) 1 ft. (0.31 m)

  • Type: Fiber
  • Technology: Singlemode
  • Connector 1: LC DUPLEX (MALE)
More InfoCheck Prices
Eaton Network Adapters - Part Number B165-101

Serial over Cat5/Cat6 RS232 Extender, Transmitter and Receiver, Up to 3280 ft. (999.74 m), TAA

  • Type: Serial
  • Connector 1: DB9 (FEMALE)
More InfoCheck Prices
Eaton Network Adapters - Part Number U336-06N-2P5-B

USB to RJ45 Gigabit Ethernet Network Adapter (M/F) - USB 3.1 Gen 1, 2.5 Gbps Ethernet, Black

  • Type: Cat5
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: USB A (MALE)
  • Network Compatibility: 2.5 Gbps
More InfoCheck Prices
Eaton Network Adapters - Part Number B090-A9F-X

Modular Serial Adapter Crossover Wiring (DB9 F to RJ45 F)

  • Type: Serial
  • Connector 1: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Network Adapters - Part Number U236-MMF-LC

USB 2.0 Ethernet NIC Adapter - 10/100 Mbps, 100Base-FX, LC, Multimode Fiber, White

  • Type: Cat5
  • Technology: USB 2.0 (High Speed)
  • Connector 1: USB A (MALE)
  • Network Compatibility: 100 Mbps (Fast Ethernet)
More InfoCheck Prices
Eaton Network Adapters - Part Number N457-001-50

Duplex Multimode 50/125 Fiber Adapter (LC-ST M/F) 1 ft. (0.31 m)

  • Type: Fiber
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
More InfoCheck Prices
Eaton Network Adapters - Part Number U336-SMF-1G-LC

USB 3.0 Singlemode Fiber Optic Transceiver Ethernet Adapter, 10/100/1000 Mbps, 1310nm, 5km, LC

  • Type: Fiber
  • Connector 1: USB 3.0 A (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number B090-A9M

Modular Serial Adapter (DB9 M to RJ45 F)

  • Type: Serial
  • Technology: Serial
  • Connector 1: RJ45 (FEMALE)
More InfoCheck Prices
Eaton Network Adapters - Part Number N458-001-50

Duplex Multimode 50/125 Fiber Adapter (LC-SC M/F) 1 ft. (0.31 m)

  • Type: Fiber
  • Technology: Multimode
  • Connector 1: LC DUPLEX (MALE)
More InfoCheck Prices

Need Help Finding Network Adapters?

Tripp Lite's versatile array of Network Adapters help you connect to an Ethernet network, no matter whether you're using a device with Cat5/6, USB-A, USB-C, serial or fiber optic ports. If you're looking for Network Adapters that meet your needs, just let us know.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.