Part Number: N458-001-9
- Utilize Existing SC or ST Cabling with new LC type switches
- Available in 9/125 Singlemode, 62.5/125 or 50/125 Multimode LC/ST or LC/SC
- This product is covered by a Lifetime Limited Warranty (coverage details)
Specifications
OVERVIEW
| UPC Code | 037332146380 |
| Technology | Singlemode |
CONNECTIONS
| Side A - Connector 1 | LC DUPLEX (MALE) |
| Side B - Connector 1 | SC DUPLEX (FEMALE) |
PHYSICAL
| Color | Yellow |
| Clad Diameter (microns) | 125 |
| Core Diameter (microns) | 9 |
| Number of Fibers | 2 |
| Cable Length (ft.) | 1 |
| Cable Length (in.) | 12 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.05 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Couplers
| Model Number | Description | |
|---|---|---|
| N452-000 | Duplex MMF / SMF Coupler (SC/SC) | |
| N455-000 | Duplex Multimode Fiber Coupler (LC/LC) | |
| N455-000-S | Duplex Singlemode Fiber Coupler (LC/LC) | |
| N456-000 | Duplex Multimode Fiber Coupler (SC/ST) |
Documents & Downloads
Documentation
Useful Web Pages
Product Images