Part Number: U280-010-ST6C4A
Charges up to 10 tablets, smartphones and other compatible devices with 120W charging output simultaneously
- Charges up to 10 devices at once with 6 USB-C and 4 USB-A ports, including smartphones, tablets, and more
- Perfect for high-demand environments like retail, healthcare, and classrooms where devices are always in use
- Built-in safety features protect your devices from overheating, overcharging, and power surges
- Integrated storage brackets keep devices upgright, separated, and organized to avoid tangled cables and clutter
- Plugs into any available AC outlet for fast, efficient device charging
- 1-year limited warranty
Features
Charges Up to 10 Devices at Once
Whether you’re at home, in the office, or managing a busy retail or medical environment, the U280-010-ST6C4A keeps your devices powered and organized. With 10 total ports, including 6 USB-C and 4 USB-A, you can charge smartphones, tablets, e-readers, POS systems, and more at the same time.
Designed for High-Demand Environments
This charging hub is ideal for homes, classrooms, clinics, and retail counters where multiple devices are in constant use. Simply plug it into any standard AC outlet and you're ready to charge. No computer is required.
Fast, Safe, and Powerful Charging
Keep all your devices powered with 120 watts of total output. Each USB-C port supports up to 30 watts and each USB-A port supports up to 18 watts for fast and efficient charging. Built-in protections help prevent overheating, overcharging, and power surges to keep your devices safe.
Stay Organized with Built-In Storage Brackets
Avoid tangled cords and cluttered desks. The integrated dividers hold your devices upright and separated while they charge, making this a smart solution for shared spaces.
Portable and Easy to Use
Compact and lightweight, this desktop charging station is easy to move and set up wherever you need it. Just bring your own cables and plug into any wall outlet.
Specifications
OVERVIEW
| UPC Code | 037332291226 |
| Product Type | Charging Station |
| Charging Form Factor | Charging Hub |
| Charger Functions | Charge |
| Device Compatibility | Amazon Kindle; Headphones; Phone; Tablet; Video Game System; Watch |
| Technology | USB |
| Country/Region | North America |
| Host Connector | USB C (FEMALE) |
| Device Slots | 10 |
INPUT
| AC Power Adapter Plug(s) | NEMA 5-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 3A |
| AC Power Adapter Output Specs (V / A) | 21V / 7.1A |
| AC Power Adapter Cord Length (ft.) | 3.94 |
| AC Power Adapter Cord Length (m) | 1 |
| Nominal Input Voltage(s) Supported | 21V DC |
| Maximum Input Amps | 1 |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Input Frequency | 50/60 Hz |
| Input Plug Type | DC Plug (Barrel type) |
| Input Current | 100-240V, 2.4A (Max) |
OUTPUT
| Output (Watts) | USB-A: 18W (Max); USB-C: 30W (Max) |
| Overload Protection | Yes |
BATTERY
| Battery Charging (5V/1.5A Port) | No |
POWER
| Power Source Type | AC Adapter |
| DC Barrel Plug | OD: 4.5 x 0.6 x 10.5mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 34.00 |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 2.0 |
CONNECTIONS
| Number of Ports | 10 |
| Side A - Connector 1 | (6) USB C (FEMALE) |
| Side B - Connector 1 | (4) USB A (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | N/A |
CHARGING
| Number of Charging Ports | 10 |
| Total Charging Amps | 4.8 |
| Total Charging Watts | 120 |
| Charging Method | USB |
| Charging Port Type | (4) USB A (FEMALE); (6) USB C (FEMALE) |
| Charging Ports | (4) USB-A: 5V 3.6A (18W); (6) USB-C: 30W (15V 2A) Power Delivery (PD 3.0) |
| Charging Ports Details | The following charging outputs are supported: Single Port Output: USB-C1/C2/C3/C4/C5/C6 = PD Charging 5.0V/3A (15W); 9V/3A (27W); 15V/2A (30W) USB-A1/A2 = QC 3.0 Charging 3.6-6V/3A, 6.0-9.0V/2A, 9.0-12V/1.5A (18W Max) USB-A3/A4 = 5V/2.4A (12W) Multiple Ports Output: USB-C1/C2 + USB-C3/C4 + USB-C5/C6 + USB-A1/A2 + USB-A3/A4 = 30W + 30W + 18W + 12W USB-C1 + C2 = 5V/4.8A (24W Max); USB-C3 + C4 = 5V/4.8A (24W Max); USB-C5 + C6 = 5V/4.8A (24W Max) USB-A1 + A2 = 5V/3.6A (18W Max); USB-A3 + A4 = 5V/2.4A (12W) |
| Magnetic Charging | No |
| Wireless Charging | No |
| Overcharge Protection | Yes |
| Compatible Devices | Smartphone; Tablet; Video Game Console |
PHYSICAL
| Color | Black |
| Material of Construction | PC + ABS |
| Plug Color | Black |
| Charging Station Form Factor | Charging Hub |
| Power Cord Color | Black |
| Total Number of Ports | 10 |
| Shipping Dimensions (hwd / in.) | 2.87 x 13.50 x 6.69 |
| Shipping Weight (lbs.) | 1.01 |
| Unit Dimensions (hwd / in.) | 0.984 x 9.370 x 5.276 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 1.014 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 86°F (0° to 30°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 30% to 90% RH (NON-CONDENSING) |
| Storage Humidity Range | 10% to 90% RH (NON-CONDENSING) |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
| Quick Charge Compliant | 3.0 |
| Driver Required | No |
| Qi Compliant | No |
| Over Temperature Protection | Yes |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | DOE; FCC; UL; WEEE; cUL |
| Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); ICES (Canada); UL 62368-1 |
| Product Compliance | FCC Part 15 Class B (USA); ICES-003 Issue 7; RoHS; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M102-003-HD | Heavy-Duty USB-C to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| M100-001-GY-MAX | Heavy-Duty USB-A to Lightning Sync/Charge Cable, UHMWPE and Aramid Fibers, MFi Certified - 1 ft. (0.31 m) | |
| M100-003-GY-MAX | Heavy-Duty USB-A to Lightning Sync/Charge Cable, UHMWPE and Aramid Fibers, MFi Certified - 3 ft. (0.91 m) | |
| U040-003-C | USB-C 60W Device Charging Cable (M/M) - USB 2.0, Black, 3 ft. (0.91 m) | |
| U040-006-C | USB-C 60W Charging Cable (M/M) - USB 2.0, 6 ft. (1.83 m) |
Accessories
| Model Number | Description | |
|---|---|---|
| P350-10N-10 | Hook-and-Loop Cable Ties, 10" L x 5/8" W - 10-Pack |