Part Number: N458-001-50
- Utilize Existing SC or ST Cabling with new LC type switches
- Available in 62.5/125 or 50/125 Micron
- LC/ST or LC/SC
- This product is covered by a Lifetime Limited Warranty (coverage details)
Specifications
OVERVIEW
| UPC Code | 037332135407 |
| Technology | Multimode |
CONNECTIONS
| Side A - Connector 1 | LC DUPLEX (MALE) |
| Side B - Connector 1 | SC DUPLEX (FEMALE) |
PHYSICAL
| Color | Orange |
| Cable Jacket Material | LSZH |
| Cable Jacket Rating | OFNR |
| Clad Diameter (microns) | 125 |
| Core Diameter (microns) | 50 |
| Number of Fibers | 2 |
| Cable Length (ft.) | 1 |
| Cable Length (in.) | 12 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.04 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |