Part Number: U336-SMF-1G-LC
- Connects you to a wired Gigabit Ethernet network when Wi-Fi is weak or unavailable
- Provides 1 Gbps throughput up to 5 kilometers (3.1 miles) via singlemode fiber cabling
- Supports USB 3.0 speeds up to 5 Gbps to ensure efficient data transfers
- Hot-swappable interface lets you install and uninstall without shutting down computer
- USB 3.0 Fiber Transceiver Ethernet adapter powered via USB, so no external power supply is required
- Works with most laptops and PC running Windows and Microsoft Servers.
- 3-year limited warranty
Important Note
USB 3.0 Fiber Transceivers only work in conjunction with network switches.
Features
System Requirements
- Computer or laptop with USB-A port (USB 3.0 is required to attain USB 3.0 speeds)
- Windows (through Win 10), Server (2012 or 2008)
- Network switch
Package Includes
- U336-SMF-1G-LC USB 3.0 Ethernet NIC Adapter
- Driver CD
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332225986 |
| Mode Type | Singlemode |
INPUT
| Built-In Cable Length (ft.) | 0.51 |
| Built-In Cable Length (in.) | 6.1 |
| Bus Powered | Yes |
CONNECTIONS
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | LC DUPLEX (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Blue (Power/Data) |
PHYSICAL
| Color | White |
| Material of Construction | ABS, PVC |
| Cable Jacket Rating | VW-1 |
| Shipping Dimensions (hwd / in.) | 6.18 x 4.37 x 1.54 |
| Unit Dimensions (hwd / in.) | 0.710 x 2.200 x 1.610 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.12 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 131°F (0° to 55°C) |
| Storage Temperature Range | 32° to 140°F (0° to 60°C) |
| Relative Humidity | 5% to 90 % RH, Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| Wavelength | 1310nm |
| Transmission Distance | 5km |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
| Remote Wakeup Support | Yes |
| Driver Required | Yes |
| Optical Port | LC |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N370-01M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 1M (3 ft.) | |
| N370-02M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 2M (6 ft.) | |
| N370-03M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 3M (10 ft.) | |
| N370-05M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) |