Part Number: B090-A9F-X
- DB9F - RJ45 Modular Serial Adapter
- Crossover Wiring for DB9 Serial Server Connections
- Access your servers via DB9 serial port
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Use B090-A9F-X to connect servers to B096-048 Console Server. Requires inexpensive Cat5/Cat6 Ethernet cables between adapter and console server RJ45 ports.
Specifications
OVERVIEW
| UPC Code | 037332149893 |
| Accessory Type | Serial Adapter |
| Accessory Class | Console Server Accessories |
CONNECTIONS
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | DB9 (FEMALE) |
PHYSICAL
| Color | Beige |
| Shipping Dimensions (hwd / in.) | 0.25 x 0.25 x 0.50 |
| Shipping Weight (lbs.) | 0.05 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |