Part Number: N846-08N-A2B
Adapter patch cable converts legacy 12-fiber MTP/MPO Method A cables to Method B Polarity for compatibility with Parallel Optics fiber mapping in Base-8 40GBASE-SR4 and 100GBASE-SR4 applications.
- Supports speeds up to 40 GbE/100 GbE
- Push/pull tab connector installs/removes with one hand
- 12-fiber MTP/MPO connectors
- 100% tested for low insertion loss and back reflection
- 50/125 duplex glass fiber construction
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Designed to extend high-density connections between network equipment in telecommunication rooms and data centers
- Converts legacy 12-fiber Method A Polarity cables to Method B Polarity for use in Base-8 applications
- Supports speeds up to 40 GbE/100 GbE
- Backward compatible with existing 50/125 fiber
- Magenta-colored for identification as an OM4 cable
MTP/MPO Connectors with Push/Pull Tab
- 12-fiber male/female connectors
- Push/pull tab connector easy to install and remove with one hand
- 100% tested for low insertion loss and back reflection
Error-Free Signal Transfer
- 50/125 duplex glass fiber construction
- Meets current IEEE 802.3ae and TIA standards
- Plenum-rated OFNP jacket perfect for ceilings, walls and ducts
- Jacket features serial number for quality control and traceability
Specifications
OVERVIEW
| UPC Code | 037332203472 |
| Technology | Multimode |
| Optical Mode | OM4 |
CONNECTIONS
| Side A - Connector 1 | 12F MPO (MALE) |
| Side B - Connector 1 | 12F MPO (FEMALE) |
| Endface Polish | PC |
| Polarity | Combination |
PHYSICAL
| Cable Jacket Color | Magenta |
| Clad Diameter (microns) | 125 |
| Core Diameter (microns) | 50 |
| Number of Fibers | 12 |
| Cable Length (ft.) | 0.7 |
| Cable Length (in.) | 8 |
| Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
| Shipping Weight (lbs.) | 0.10 |
| Fiber Cable Length | 0.2M (0.7 ft) |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 5% to 85% RH, Non-Condensing |
| Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 100 Gbps; 400 Gbps |
| Attenuation @ 1310NM | 1.0 dB/km |
| Attenuation @ 850NM | 3.0 dB/km |
| Insertion Loss | MTP/PC: ≤ 0.35 dB; LC/PC: ≤ 0.20 dB |
FEATURES & SPECIFICATIONS
| Push/Pull Tabs | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Fiber Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N482-12M12-X2 | 40 GB Pass-Through Cassette, (x12) 12-Fiber MTP/MPO ( Female ) | |
| N482-2M12-LC12 | 40Gb to 10Gb Breakout Cassette - (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC | |
| N482-3M8-LC12 | 40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb (x3) 8-Fiber OM4 MTP/MPO (Male with Pins) to (x12) LC Duplex, Type-B Polarity | |
| N484-12M12 | 40Gb Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female ) | |
| N484-2M12-LC12 | 40Gb to 10Gb Breakout Cassette, (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex | |
| N484-3M8-LC12 | 40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber MTP/MPO to (x12) LC Duplex, Type-B Polarity |
Documents & Downloads
Useful Web Pages
Product Images