Part Number: U236-MMF-LC
- Connects you to a wired Ethernet network when Wi-Fi is weak or unavailable
- Provides 10/100 Mbps throughput up to 2 km (1.2 mi.) via multimode fiber cabling
- Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
- Hot-swappable interface lets you install and uninstall without shutting down computer
- USB 2.0 Ethernet adapter powered via USB, so no external power supply is required
- 3-year limited warranty
Features
System Requirements
- Computer or laptop with USB-A port (USB 2.0 or USB 3.0)
- Windows (through Win 10) operating system
Package Includes
- U236-MMF-LC USB 2.0 Ethernet NIC Adapter
- Driver CD
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332248473 |
| Technology | USB 2.0 (High Speed) |
| Mode Type | Multimode |
INPUT
| Built-In Cable Length (ft.) | 0.51 |
| Built-In Cable Length (in.) | 6.1 |
| Bus Powered | Yes |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | LC DUPLEX (FEMALE); RJ45 (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Blue (Power/Data) |
PHYSICAL
| Color | White |
| Material of Construction | ABS, PVC |
| Cable Jacket Rating | VW-1 |
| Unit Dimensions (hwd / in.) | 0.710 x 2.200 x 1.610 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.12 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 131°F (0° to 55°C) |
| Storage Temperature Range | 32° to 140°F (0° to 60°C) |
| Relative Humidity | 5% to 90 % RH, Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 100 Mbps (Fast Ethernet) |
| Wavelength | 1310nm |
| Transmission Distance | 2km |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Remote Wakeup Support | Yes |
| Driver Required | Yes |
| Optical Port | LC |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N820-01M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.) | |
| N820-02M | 10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2 m (6 ft.) | |
| N820-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) | |
| N820-04M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 4M (13 ft.) |
Media Converters
| Model Number | Description | |
|---|---|---|
| N785-001-SC | Gigabit Multimode Fiber to Ethernet Media Converter, 10/100/1000 to 1000BaseLX SC, 2km, 1310nm |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images