Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Network Adapters

Cat5

Technology
  • Cat5/5e
  • Cat6
  • Cat6a
  • Cat8
  • USB 2.0 (High Speed)
  • USB 3.x
Connector 1
  • LC
  • RJ45
  • USB-A
  • USB-C
Network Compatibility
  • 100 Mbps (Fast Ethernet)
  • 1 Gbps (Gigabit)
  • 2.5 Gbps
Eaton Network Adapters - Part Number U336-000-R

USB 3.0 to Gigabit Ethernet NIC Network Adapter - 10/100/1000 Mbps, Black

  • Type: Cat5
  • Technology: Cat5/5e; Cat6
  • Connector 1: USB 3.0 A (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number U236-000-R

USB 2.0 Ethernet NIC Adapter - 10/100 Mbps, RJ45, Black

  • Type: Cat5
  • Technology: Cat5/5e; Cat6; USB 2.0 (High Speed)
  • Connector 1: USB A (MALE)
  • Network Compatibility: 100 Mbps (Fast Ethernet)
More InfoCheck Prices
Eaton Network Adapters - Part Number U336-U03-GB

USB to Gigabit Ethernet NIC Network Adapter with 3 Port USB 3.x (5Gbps) Hub

  • Type: Cat5
  • Technology: Cat5/5e; Cat6; USB 3.x
  • Connector 1: USB 3.0 A (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number U436-06N-GB

USB-C to Gigabit Network Adapter with Thunderbolt 3 Compatibility - Black

  • Type: Cat5
  • Technology: Cat5/5e; Cat6
  • Connector 1: USB C (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number U336-000-GB-CA

USB-C, USB-A to RJ45 Gigabit Ethernet Network Adapter (2xM/F), USB 3.2 Gen 1, Black

  • Type: Cat5
  • Technology: Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); USB 3.x
  • Connector 1: USB A (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number U436-000-GB

USB-C to Gigabit Ethernet Vertical Network Adapter (M/F) - USB 3.1 Gen 1, 10/100/1000 Mbps, Black

  • Type: Cat5
  • Technology: Cat5/5e; Cat6
  • Connector 1: (1) USB C (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number U436-06N-GBW

USB-C to Gigabit Network Adapter, Thunderbolt 3 Compatibility - White

  • Type: Cat5
  • Technology: Cat5/5e; Cat6
  • Connector 1: USB C (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number U336-000-GBW

USB 3.0 to Gigabit Ethernet NIC Network Adapter - 10/100/1000 Mbps, White

  • Type: Cat5
  • Technology: Cat5/5e; Cat6
  • Connector 1: USB 3.0 A (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number U336-000-GB-AL

USB 3.0 SuperSpeed to Gigabit Ethernet NIC Network Adapter, 10/100/1000, Plug and Play, Aluminum

  • Type: Cat5
  • Technology: Cat5/5e; Cat6
  • Connector 1: USB 3.0 A (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number N035-001

2-to-1 RJ45 Network Signal Splitter (M/2xF) - 10/100 Mbps Ethernet, Cat5/Cat5e, 6 in. (15 cm)

  • Type: Cat5
  • Technology: Cat5/5e
  • Connector 1: (2) RJ45 (FEMALE)
More InfoCheck Prices
Eaton Network Adapters - Part Number U436-06N-2P5

USB-C to RJ45 Gigabit Ethernet Network Adapter (M/F) - USB 3.2 Gen 1, 2.5 Gbps Ethernet

  • Type: Cat5
  • Technology: Cat5/5e; Cat6; Cat6a; Cat8
  • Connector 1: USB C (MALE)
  • Network Compatibility: 2.5 Gbps
More InfoCheck Prices
Eaton Network Adapters - Part Number U436-06N-GBW-RA

USB-C to Gigabit Network Adapter with Right Angle USB-C, Thunderbolt 3 Compatibility - White

  • Type: Cat5
  • Connector 1: USB C (MALE) - RIGHT ANGLE
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number U336-06N-2P5-B

USB to RJ45 Gigabit Ethernet Network Adapter (M/F) - USB 3.1 Gen 1, 2.5 Gbps Ethernet, Black

  • Type: Cat5
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: USB A (MALE)
  • Network Compatibility: 2.5 Gbps
More InfoCheck Prices
Eaton Network Adapters - Part Number U236-MMF-LC

USB 2.0 Ethernet NIC Adapter - 10/100 Mbps, 100Base-FX, LC, Multimode Fiber, White

  • Type: Cat5
  • Technology: USB 2.0 (High Speed)
  • Connector 1: USB A (MALE)
  • Network Compatibility: 100 Mbps (Fast Ethernet)
More InfoCheck Prices

Need Help Finding Cat5 Network Adapters?

Tripp Lite's Cat5 Network Adapters connect the USB-C or Thunderbolt 3 port on your MacBook or Windows laptop to a wired Ethernet network via Cat5 cable, allowing you instant Ethernet access when Wi-Fi is unavailable or a wired connection offers faster online speeds.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.