Part Number: B090-A9M
- DB9M - RJ45 Modular Serial Adapter
- Use with UPS Systems to Console Servers
- Monitor Power Backup systems via IP
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Use B090-A9M to connect UPS with DB9 serial ports to B096-016 and B096-048 Console Servers. Allows for IP access to your power backup systems. Requires inexpensive Cat5/Cat6 Ethernet cables between adapter and console server RJ45 ports.
Specifications
OVERVIEW
| UPC Code | 037332149909 |
| Accessory Type | Serial Adapter |
| Technology | Serial |
| Accessory Class | Console Server Accessories |
CONNECTIONS
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | DB9 (MALE) |
PHYSICAL
| Color | Beige |
| Shipping Dimensions (hwd / in.) | 2.00 x 4.40 x 7.20 |
| Shipping Weight (lbs.) | 0.05 |
| Unit Dimensions (hwd / in.) | 2.000 x 4.400 x 7.200 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |