Part Number: N035-001
Connects two 10/100 Ethernet devices, such as servers or computers, to two ports of a network switch over one Cat5/Cat5e cable drop.
- Connects 2 ports of an Ethernet network switch to 2 separate devices
- Supports 10/100Base-T network transmissions via Cat5/Cat5e cabling
- Saves you the expense and effort of installing a second cable drop
- Mounts on a wall or other level surface using the built-in flanges
- 2 N035-001 adapters are required for a proper installation
- 3-year limited warranty
Features
Transmits 2 Ethernet Signals Through a Single Network Cable
This RJ45 splitter/adapter (M/2xF) lets you transmit two 10/100 Mbps Ethernet signals through one Cat5/Cat5e network cable, saving you the time, effort and cost of adding a second cable drop. Note: Two N035-001 adapters are required: one connected to two network devices, such as servers or computers, and one connected to two ports of a network switch.
Simple Plug-and-Play Installation
One Cat5/Cat5e cable connects both N035-001 adapters through a four-pair UTP wall plate or patch panel. The RJ45 jacks transmit on 1, 2, 3 and 6. Built-in flanges allow mounting on a wall or other flat surface. Note: The N035-001 cannot be used to share two computers on one network line.
System Requirements
Requires 2 N035-001 adapters for a proper installation
Package Includes
- N035-001 2-to-1 RJ45 Network Signal Splitter (M/2xF)
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332200969 |
| Technology | Cat5/5e |
CONNECTIONS
| Number of Ports | 2 |
| Side A - Connector 1 | (2) RJ45 (FEMALE) |
| Side B - Connector 1 | RJ45 (MALE) |
PHYSICAL
| Color | Silver |
| Cable Jacket Color | Gray |
| Cable Length (ft.) | 0.5 |
| Shipping Dimensions (hwd / in.) | 5.31 x 3.94 x 0.50 |
| Shipping Weight (lbs.) | 0.11 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N001-003-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m) | |
| N001-005-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 5 ft. (1.52 m) | |
| N001-007-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 7 ft. (2.13 m) | |
| N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
| N201-005-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m) | |
| N201-007-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 7 ft. (2.13 m) |
Documents & Downloads
Declarations of Conformity
Product Images