Part Number: U280-W02-A1C1
- Ideal for charging smartphones, tablets, e-readers and MP3 players while traveling
- USB-C PD Charging port supports Quick Charge 2.0 Class A 5/9/12V technology
- Auto-sensing USB-A port adjusts charging power level to your device up to 5V 2.4A
- Maximum charging power output of 51W: 39W USB-C and 12W USB-A
- Plug folds inward to protect it from damage and help the unit fit into a purse or bag
- 2-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332214416 |
| Product Type | Wall Charger |
| Charging Form Factor | Direct Plug-In |
| Device Compatibility | Phone; Tablet; Amazon Kindle; Laptop; Chromebook |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
| Input Connection Type | NEMA 1-15P |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Input Frequency | 50 / 60 Hz |
| Input Plug Type | NEMA 1-15P (NON-POLARIZED) |
| Input Current | 1.5A |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Overload Protection | Yes |
CONNECTIONS
| Number of Ports | 2 |
| Side A - Connector 1 | NEMA 1-15P (NON-POLARIZED) |
| Side B - Connector 1 | USB A (FEMALE); USB C (FEMALE) |
CHARGING
| Number of Charging Ports | 2 |
| Total Charging Amps | 1.5A |
| Total Charging Watts | 51 |
| Charging Method | USB |
| Charging Method Detail | Power Deliver 2.0; Quick Charge 2.0 |
| Charging Port Type | USB A (FEMALE); USB C (FEMALE) |
| Charging Ports Details | USB-C: 39W USB-A: 5V 2.5A (12W) |
| Charging Ports / Amps | (1) 2.4A; (1) 3A / 2.6A |
PHYSICAL
| Color | Black |
| Material of Construction | Plastic |
| Shipping Dimensions (hwd / in.) | 1.46 x 5.51 x 5.35 |
| Shipping Weight (lbs.) | 0.41 |
| Unit Dimensions (hwd / in.) | 2.900 x 2.500 x 1.200 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.30 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 95°F (0° to 35°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Operating Humidity Range | 30 TO 90% RH, Non-Condensing |
| Storage Humidity Range | 10 TO 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
| Over Current Protection | Yes |
| Quick Charge Compliant | No |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Certifications | UL Listed |
| Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| M100-006-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 6 ft. (1.8 m) | |
| U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) | |
| U428-003 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| UR030-003 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) | |
| UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters |
| WEXT2A | Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
| WEXT3A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
Documents & Downloads
Documentation
Case Studies
Useful Web Pages
Product Images