Part Number: U280-C02-63W-1B
- 2-port USB charger connects to the 12V DC power outlet in your car, truck or SUV
- Ideal for charging smartphones, tablets, e-readers and notebooks while traveling
- Maximum charging power output of 63W: 45W USB-C and 18W USB-A
- Prevents overheating and overcharging to shield your essential device from damage
- USB-C Power Delivery 3.0 port charges up to 4x faster than conventional USB chargers
- 2-year limited warranty
Features
System Requirements
- Vehicle with standard 12V DC power outlet
Package Includes
- U280-C02-63W-1B Dual-Port USB Car Charger, Black
Specifications
OVERVIEW
| UPC Code | 037332254054 |
| Product Type | Car Charger |
| Charging Form Factor | Direct Plug-In |
| Device Compatibility | Phone; Tablet; Amazon Kindle; Laptop; Chromebook |
| Technology | Thunderbolt |
INPUT
| Nominal Input Voltage(s) Supported | 12V DC |
| Input Connection Type | Automatic Vehicle Cigarette Lighter |
| Input Plug Type | Car Auxiliary Power Outlet |
| Product Length (in.) | 2.56 |
| Product Length (cm.) | 6.5 |
| Product Length (ft.) | 0.21 |
| Product Length (m) | 0.065 |
OUTPUT
| Output Capacity (Watts) | 63 |
| Overload Protection | Yes |
POWER
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
| Number of Ports | 2 |
| Side A - Connector 1 | Car Cigarette Lighter |
| Side B - Connector 1 | USB A (FEMALE) |
| Side B - Connector 2 | USB C (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Blue (Power); Red (Fast-Charge Mode) |
CHARGING
| Number of Charging Ports | 2 |
| Total Charging Amps | 3 |
| Total Charging Watts | 63 |
| Charging Method | USB |
| Charging Method Detail | USB-A: Quick Charge 3.0; USB-C: Power Delivery 3.0 |
| Charging Port Type | USB A (FEMALE); USB C (FEMALE) |
| Charging Ports Details | USB-A: 3.6-6.5V/3A, 6.5-9V/2A, 9-12V/1.5A (QC 3.0) USB-C: 5V/9V/12V/15V/20V/3A (PD 3.0) |
| Charging Ports / Amps | (2) 3A |
PHYSICAL
| Color | Black |
| Material of Construction | ABS, PVC |
| Unit Dimensions (hwd / in.) | 1.340 x 2.560 x 1.370 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.08 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 77°F (0° to 25°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 30% to 90% RH |
| Storage Humidity Range | 10% to 90% RH |
INPUT TRANSFORMER
| Input Voltage | 12V to 24V |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
| Quick Charge Compliant | 3.0 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) | |
| M100-003-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) | |
| M102-003-HD | Heavy-Duty USB-C to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) | |
| M102-003-WH | USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U040-003-C | USB-C 60W Device Charging Cable (M/M) - USB 2.0, Black, 3 ft. (0.91 m) | |
| U420P-2X6-100W | 2-in-1 USB-C Charging Cable (M/2xM) - 100W PD Charging, 6 ft. (1.8 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images