Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$55.26 Avg. Price

Safely charges and powers up to 9 devices, including laptops and tablets, during important workplace meetings and conferences.

  • 3 NEMA 5-15R outlets are spaced apart to accommodate bulky transformers
  • 540 joules protect your valuable electronics against dangerous surges and spikes
  • 6 USB-A ports provide charging power for phones, tablets and other mobile devices
  • 8 ft. pivoting cord with right-angle NEMA 5-15P plug allows flexibility in placing the cube
  • Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew

Features

Cube-Shaped 3-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home or office workstation or travel use, this Safe-IT™ power cube features a surge protection rating of 540 joules to defend your sensitive electronic components against strong power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP368CUBEUAM protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).

NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Three NEMA 5-15R outlets power your PC, printer, wireless router, game console, television or other home/office electronics. Each outlet is located apart from the others to accommodate bulky power transformers.

USB-A Ports Keep Your Mobile Devices Charged to Capacity
The power cube works as a complete unit or can be split into two, so you can leave one portion at your desk and use the other for travel. The top portion features four USB ports that share 4.8A for charging your smartphone, tablet and other USB mobile devices. The bottom portion has two USB ports that share 2.4A. The ability to charge up to six mobile devices at the same time makes the TLP368CUBEUAM invaluable for busy families. Plus, the ability to split the power cube into two separate units means you can take one with you for instant charging on the road.

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The Safe-IT TLP368CUBEUAM features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.

Premium Safety Features Protect Your Valuable Equipment
Automatic shutoff permanently cuts power to outlets if the protection circuit is incapacitated, preventing equipment damage and indicating replacement is required. A green LED confirms your connected equipment is protected. 

Use the Power Cube as One Component or Split It into Two
The removable top portion with four USB ports includes a NEMA 1-15P plug, so you can take it on the road separately for charging mobile devices at school, in the airport and at the hotel. The plug folds into the unit to shield it from damage and prevent it from snagging or scratching your bag’s contents. The cube’s bottom portion has an eight-foot (2.4-meter) pivoting power cord and space-saving right-angle NEMA 5-15P plug, which helps you connect to a wall outlet located behind furniture placed flush against the wall.

Package Includes

  • TLP368CUBEUAM 3-Outlet Cube Surge Protector
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332265791
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V
Input Plug FeaturesRight Angle (36D)
Input Cord Gauge Type14 gauge
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)8
Right-Angle PlugYes
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(3) 5-15R
Circuit Breaker (amps)15
Transformer AccommodationNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
CHARGING
Number of Charging Ports6
Total Charging Amps7.2A
Total Charging Watts36
Charging MethodUSB
Charging Port Type(6) USB A (FEMALE)
Charging Ports Details
  • 2 x USB-A (2.4A Shared)
  • 4 x USB-A (4.8A Shared)
Charging Ports / Amps(2) 2.4A; (4) 4.8A
Overcharge ProtectionNo
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  540
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating500
EMI / RFI Filtering  Yes
ImmunityConforms to IEE 587/ANSI C62.41
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorBlack
Mounting Holes or SlotsNo
Receptacle ColorBlack
Shipping Weight (lbs.)1.04
Unit Dimensions (hwd / in.)3.150 x 3.150 x 3.200
Unit Weight (lbs.)1.040
Input Cord ColorBlack
FEATURES & SPECIFICATIONS
Antimicrobial  Yes
STANDARDS & COMPLIANCE
Product CertificationsUL 1449
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$50,000 Ultimate Lifetime Insurance 

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.