Part Number: U280-004-240C4 New
Powers and charges up to 4 USB-C devices at the same time, including the latest MacBook Pro and high-end gaming/design laptops.
- 240W total output for charging laptops, smartphones and other high-power devices
- USB-C PD 3.1 ports can deliver up to 140W to a single device, such as a MacBook Pro
- GaN (Gallium Nitride) technology confirms faster, cooler and more efficient charging
- Automatically adjusts output to ensure each device gets the fastest charge possible
- Compact design with secure base fits discreetly on your desktop or bedside table
- 1-year limited warranty
Features
Charges Up to 4 Devices at Once, Including Powerful New Laptops
This compact USB-C charging hub keeps your laptop and other devices powered and charged quickly and safely. It delivers up to 240W of total charging output, making it ideal for family household or business use, traveling or managing a multi-device workspace, such as a restaurant or retail space. With single-port charging up to 140W, the U280-004-240C4 is powerful enough for the latest MacBook Pro, high-end gaming/design laptops and other devices that support USB-C Power Delivery (PD) 3.1.
GaN Technology Ensures High-Wattage Capacity in a Low-Temperature Package
Designed using advanced Gallium Nitride (GaN) technology, the U280-004-240C4 runs cooler, charges faster and takes up less space than most silicon-based chargers. Over-temperature, over-current and short circuit protections help keep your devices safe. Despite its small size, the charger won’t get hot during charging.
Smart Charging Is Efficient Charging
The Dynamic Power Allocation feature automatically adjusts output across all four USB-C ports so that power is distributed to the connected devices that need it most. Capable of delivering up to 140W (28V 5A) to a single device, such as a thirsty laptop, the U280-004-240C4 can then allocate its remaining 100W among the other three ports. It also supports PPS charging for Samsung and other compatible smartphones at 5–11V 5A up to 45W.
Designed to Work with All Your Devices
This USB-C charging station is universally compatible with a wide range of devices, including MacBooks and other laptops, iPads and other tablets, Android and Apple smartphones, Kindles and other e-readers and handheld gaming consoles. The sleek gray finish and minimalist design make the U280-004-240C4 and its charging stand a stylish addition to your desk, nightstand, office, kiosk or travel bag without sacrificing performance.
Package Includes
- U280-004-240C4 4-Port 240W USB-C GaN Charger
- Charging stand
- C5 to NEMA 1-15P power cable, 3 ft. (0.9 m)
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332291240 |
| Product Type | Charging Station |
| Charging Form Factor | Charging Hub |
| Charger Functions | Charge |
| Device Compatibility | Amazon Kindle; Chromebook; Laptop; Phone; Tablet; Video Game System |
| Technology | USB |
| Country/Region | North America |
| Device Slots | 10 |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Cord Length (ft.) | 3 |
| AC Power Adapter Cord Length (m) | 0.9 |
| Maximum Input Amps | 4 |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Input Frequency | 100-240V, 50/60 Hz, 4.0A |
| Input Plug Type | NEMA 1-15P |
| Input Current | 100-240V, 4.0A (Max) |
| Power Source | Power Cord |
OUTPUT
| Output (Watts) | 240 |
| Overload Protection | Y |
BATTERY
| Battery Charging (5V/1.5A Port) | No |
POWER
| Power Source Type | Power Cord |
| Power Cord Length (ft.) | 3 |
| Power Consumption (Watts) | 240.00 |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 3.1 |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | (4) USB C (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | N/A |
CHARGING
| Number of Charging Ports | 4 |
| Total Charging Amps | 5.0 |
| Total Charging Watts | 240 |
| Charging Method | USB |
| Charging Port Type | (4) USB C (FEMALE) |
| Charging Ports | (4) USB-C: 140W (28V 5A) Power Delivery (PD 3.1) |
| Charging Ports Details | Capable of supporting the following charging output combinations: Single Port Charging: C1/C2/C3/C4: 5V3A (15W), 9V3A (27W), 5V5A (25W), 20V/5A (100W), 28V/5A (140W) Total: 140W MAX (PPS: 5V-11V5A 45W MAX) Dual Output Charging: C1+C2 / C3+C4: 100W + 40W / 40W + 100W / 70W + 70W Total: 140W MAX 70W/100W (PPS: 5V-11V5A 45W MAX); 40W (PPS: 5V-11V3A 30W MAX) C1+C3 / C1+C4 / C2+C3 / C2+C4: 140W + 100W Total: 240W MAX 100W/140W (PPS: 5V-11V5A 45W MAX) Triple Output Charging: C1+C2 +C3 / C1+C2 +C4: 70W + 70W + 100W / 100W + 40W + 100W / 40W + 100W + 100W Total: 240W MAX 70W/100W (PPS: 5V-11V5A 45W MAX) 40W (PPS: 5V-11V3A 30W MAX) C2+C3 +C4 / C1+C3 +C4: 140W + 60W + 40W / 140W + 40W + 60W / 140W + 50W + 50W Total: 240W MAX 140W (PPS: 5V-11V5A 45W MAX) 40W/50W/60W (PPS: 5V-11V3A 30W MAX) All Ports: C1+C2+C3+C4: 100W + 40W + 60W + 40W / 100W + 40W + 40W + 60W / 100W + 40W + 50W + 50W / 70W + 70W + 50W + 50W / 70W + 70W + 60W + 40W / 70W + 70W + 40W + 60W / 40W + 100W + 40W + 60W / 40W + 100W + 60W + 40W / 40W + 100W + 50W + 50W Total: 240W MAX 70W/100W (PPS: 5V-11V5A 45W MAX) 40W/50W/60W (PPS: 5V-11V3A 30W MAX) |
| Charging Ports / Amps | (4) 5A |
| Magnetic Charging | No |
| Wireless Charging | No |
| Overcharge Protection | Yes |
| Compatible Devices | Smartphone; Tablet; Video Game Console |
PHYSICAL
| Color | Gray |
| Material of Construction | PLASTIC + METAL |
| Plug Color | Black |
| Charging Station Form Factor | Charging Hub |
| Power Cord Color | Black |
| Total Number of Ports | 4 |
| Shipping Dimensions (hwd / in.) | 1.93 x 6.89 x 4.17 |
| Shipping Weight (lbs.) | 0.15 |
| Unit Dimensions (hwd / in.) | 0.984 x 9.370 x 5.276 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.81 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 86°F (0° to 30°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Operating Humidity Range | 20% TO 90% RH, NON-CONDENSING |
| Storage Humidity Range | 5% TO 95% RH, NON-CONDENSING |
| Power Provided to Connected Device(s) | 240W |
FEATURES & SPECIFICATIONS
| GaN Technology | Yes |
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
| Quick Charge Compliant | No |
| Driver Required | No |
| Qi Compliant | No |
| Over Temperature Protection | Yes |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | DOE; FCC; UL; WEEE; cUL |
| Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); ICES (Canada); UL 62368-1 |
| Product Compliance | FCC Part 15 Class B (USA); ICES-003 Issue 7; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M102-003-WH | USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U040-003-C-5A | USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 3 ft. (0.91 m) | |
| U040-006-C-5A | USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 6 ft. (1.83 m) | |
| U521-1P2M-BK | USB4 40Gbps Cable (M/M) - USB-C, 8K 60 Hz, 240W EPR Charging, Black, 1.2 m (4 ft.) |